Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D2 | L1 | t1 | B | t | Lb | Max. Torque (N・m) |
Qty per pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SFB-M5-8-EL | M5 | 0.8 | 8 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 2 | CAD | RFQ |
| SFB-M5-10-EL | M5 | 0.8 | 10 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 2.3 | CAD | RFQ |
| SFB-M5-12-EL | M5 | 0.8 | 12 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 2.5 | CAD | RFQ |
| SFB-M5-16-EL | M5 | 0.8 | 16 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 3 | CAD | RFQ |
| SFB-M5-20-EL | M5 | 0.8 | 20 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 3.5 | CAD | RFQ |
| SFB-M5-25-EL | M5 | 0.8 | 25 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SFB-EL | |
|---|---|
| Main body | SCM435 Electroless nickel plating |
| Strength Class | 10.9 |
Application
Reducing the size of equipment and devicesCharacteristics
- It is a hex socket button head cap bolt with wide seat, unlikely to loosen.
- Excellent corrosion resistance compared to SFB (ferrosoferric oxide film).
- For applications that require both high strength and corrosion resistance.
- For space-saving of equipment/device and applications with a limited top space.






