Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D2 | L1 | t1 | B | t | Lb | Max. Torque (N・m) |
Qty per pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SFB-M8-10-EL | M8 | 1.25 | 10 | 17 | 12.6 | 4.4 | 1.4 | 5 | 2.6 | 2.5 | 12 | 20 | 6.8 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SFB-EL | |
|---|---|
| Main body | SCM435 Electroless nickel plating |
| Strength Class | 10.9 |
Application
Reducing the size of equipment and devicesCharacteristics
- It is a hex socket button head cap bolt with wide seat, unlikely to loosen.
- Excellent corrosion resistance compared to SFB (ferrosoferric oxide film).
- For applications that require both high strength and corrosion resistance.
- For space-saving of equipment/device and applications with a limited top space.



/13331_1.jpg?awscf_publishdate=2026-02-04 16:40)

