NBK logo

  • Special Screws
  • Increased Productivity

SFBS-M3-8-UC

Socket Button Head Cap Screws with Flange for Sheet Metal

  • Space
  • Easy to Use
  • Decoration

Dimension Drawing

SFBS-UCSocket Button Head Cap Screws with Flange for Sheet Metal寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Max. Tightening
Torque*1 (N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SFBS-M3-8-UC M3 0.5 8 7 5.2 1.65 0.5 2 1.05 0.25 10 0.73 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Max. Tightening
Torque*1 (N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SFBS-M3-8-UC M3 0.5 8 7 5.2 1.65 0.5 2 1.05 0.25 10 0.73 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Max. Tightening
Torque*1 (N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SFBS-M3-8-UC M3 0.5 8 7 5.2 1.65 0.5 2 1.05 0.25 10 0.73 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Max. Tightening
Torque*1 (N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SFBS-M3-8-UC M3 0.5 8 7 5.2 1.65 0.5 2 1.05 0.25 10 0.73 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SFBS-UC
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-50

Do not exceed the max. tightening torque.


Application

Exterior panels on semiconductor manufacturing equipment, etc.
Reducing the size of equipment and devices

Characteristics

  • These stainless steel socket button head cap screws with flange are for fixing thin plates.
  • The flange on the head ensures a seating surface even on thin plates with large drilled holes, making fixing possible.
  • Because SFBS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

SFBS-UCSocket Button Head Cap Screws with Flange for Sheet Metal

  • For space-saving of equipment/devices and applications with limited overhead space.
  • Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

SFBS-UCSocket Button Head Cap Screws with Flange for Sheet Metal


Product List

Click here to see SFBS-M3-UC

Click here to see SFBS-UC