• Special Screws (Bolts)
  • Increased Productivity

SFBS-M3-8

Socket Button Head Cap Screws with Flange

  • Space

Dimension Drawing

SFBSSocket Button Head Cap Screws with Flange寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Lb Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SFBS-M3-8 M3 0.5 8 7 5.2 1.65 0.6 2 1.05 1 0.25 20 0.61 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SFBS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Reducing the size of equipment and devices

Characteristics

  • Socket button head cap screws with wide bearing surface and are resistant to looseness.
  • Intended for reducing the size of devices and applications with limited overhead space.

Product List

Click here to see SFBS-M3

Click here to see SFBS