• Special Screws
  • Increased Productivity

SFSS-M4-ALK

Flanged Socket Head Cap Screws with Nylon Patch

  • Vibration resistant treatment
  • Easy to Use

Dimension Drawing

SFSS-ALKFlanged Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 L2 B t t1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SFSS-M4-6-ALK M4 0.7 6 9 7 4 Full Thread 3 2 0.8 20 1.5 CAD RFQ
SFSS-M4-8-ALK M4 0.7 8 9 7 4 Full Thread 3 2 0.8 20 1.7 CAD RFQ
SFSS-M4-10-ALK M4 0.7 10 9 7 4 Full Thread 3 2 0.8 20 1.8 CAD RFQ
SFSS-M4-12-ALK M4 0.7 12 9 7 4 Full Thread 3 2 0.8 20 2 CAD RFQ
SFSS-M4-16-ALK M4 0.7 16 9 7 4 Full Thread 3 2 0.8 20 2.2 CAD RFQ
SFSS-M4-20-ALK M4 0.7 20 9 7 4 Full Thread 3 2 0.8 20 2.6 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SFSS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11
Strength Class A2 - 70

Application

Screw return and fallout prevented
Equipment and device structures / General industrial machines

Characteristics

  • Because the bearing surface is larger due to the head part flange, the pressure on the fastened material is dispersed compared to normal hex socket head cap screws, making bearing surfaces less likely to sink. Also, the bearing surface can be ensured even with large drilled hole diameters.
  • Washer mounting work is not required, reducing the parts needed.
  • Washerless design makes it ideal for automated screw fastening by robots.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

Related Services

Product List

Click here to see SFSS-ALK

Click here to see Increased Productivity