NBK logo

  • Special Screws
  • Increased Productivity

SNHP2S-M5-10

Hexagon Head Screws with Captive Washer

  • Easy to Use
  • Loss Prevention

Dimension Drawing

SNHP2SHexagon Head Screws with Captive Washer寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D L1 B T
(Approx.)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNHP2S-M5-10 M5 0.8 10 8.5 3.5 8 1.3 20 2.9 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D L1 B T
(Approx.)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNHP2S-M5-10 M5 0.8 10 8.5 3.5 8 1.3 20 2.9 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D L1 B T
(Approx.)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNHP2S-M5-10 M5 0.8 10 8.5 3.5 8 1.3 20 2.9 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D L1 B T
(Approx.)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNHP2S-M5-10 M5 0.8 10 8.5 3.5 8 1.3 20 2.9 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNHP2S
Screw Body Equivalent to SUS304
Screw Body Strength Class A2 - 50
Spring Washer Equivalent to SUS304

Characteristics

  • Hexagon head screws with captive washer compliant with JIS B 1187.
  • Spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=2)

Product List

Click here to see SNHP2S-M5

Click here to see SNHP2S