Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D | L1 | B | t | T (Approx.) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNHP3S-M12-20 | M12 | 1.75 | 20 | 26 | 8 | 19 | 2.3 | 3 | 5 | 44 | CAD | RFQ |
SNHP3S-M12-25 | M12 | 1.75 | 25 | 26 | 8 | 19 | 2.3 | 3 | 5 | 48 | CAD | RFQ |
SNHP3S-M12-30 | M12 | 1.75 | 30 | 26 | 8 | 19 | 2.3 | 3 | 5 | 52 | CAD | RFQ |
SNHP3S-M12-35 | M12 | 1.75 | 35 | 26 | 8 | 19 | 2.3 | 3 | 5 | 56 | CAD | RFQ |
SNHP3S-M12-40 | M12 | 1.75 | 40 | 26 | 8 | 19 | 2.3 | 3 | 5 | 60 | CAD | RFQ |
SNHP3S-M12-45 | M12 | 1.75 | 45 | 26 | 8 | 19 | 2.3 | 3 | 5 | 63 | CAD | RFQ |
SNHP3S-M12-50 | M12 | 1.75 | 50 | 26 | 8 | 19 | 2.3 | 3 | 5 | 66 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNHP3S | |
---|---|
Screw Body | Equivalent to SUS304 |
Screw Body Strength Class | A2 - 50 |
Plain Washer | SUS304 |
Spring Washer | Equivalent to SUS304 |
Characteristics
- Hexagon head screws with captive washer compliant with JIS B 1187.
- Old JIS plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=3)