NBK logo

  • Special Screws
  • Increased Productivity

SNMS-M4-UC

Truss Head Phillips Screws for Sheet Metal

  • Space
  • Easy to Use
  • Decoration

Dimension Drawing

SNMS-UCTruss Head Phillips Screws for Sheet Metal寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
5
6
8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNMS-M4-5-UC M4 0.7 5 9.4 2.5 2 10 1.9 CAD RFQ
SNMS-M4-6-UC M4 0.7 6 9.4 2.5 2 10 2 CAD RFQ
SNMS-M4-8-UC M4 0.7 8 9.4 2.5 2 10 2.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNMS-M4-5-UC M4 0.7 5 9.4 2.5 2 10 1.9 CAD RFQ
SNMS-M4-6-UC M4 0.7 6 9.4 2.5 2 10 2 CAD RFQ
SNMS-M4-8-UC M4 0.7 8 9.4 2.5 2 10 2.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNMS-M4-5-UC M4 0.7 5 9.4 2.5 2 10 1.9 CAD RFQ
SNMS-M4-6-UC M4 0.7 6 9.4 2.5 2 10 2 CAD RFQ
SNMS-M4-8-UC M4 0.7 8 9.4 2.5 2 10 2.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNMS-M4-5-UC M4 0.7 5 9.4 2.5 2 10 1.9 CAD RFQ
SNMS-M4-6-UC M4 0.7 6 9.4 2.5 2 10 2 CAD RFQ
SNMS-M4-8-UC M4 0.7 8 9.4 2.5 2 10 2.2 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNMS-UC
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-50

Application

Exterior panels on semiconductor manufacturing equipment, etc.
Reducing the size of equipment and devices

Characteristics

  • These stainless steel cross recessed truss machine screws are for fixing thin plates.
  • The large head ensures a seating surface even on thin plates with large drilled holes, making fixing possible.
  • Because SNMS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

SNMS-UCTruss Head Phillips Screws for Sheet Metal

  • For space-saving of equipment/devices and applications with limited overhead space.
  • Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

SNMS-UCTruss Head Phillips Screws for Sheet Metal


Related Services

Product List

Click here to see SNMS-UC

Click here to see Increased Productivity