• Special Screws (Bolts)
  • Increased Productivity

SNPI3S-M5-SUC

Phillips Pan Head Screws with Washers for Sheet Metal (SEMS)

  • Space
  • Easy to Use
  • Loss Prevention

Dimension Drawing

SNPI3S-SUCPhillips Pan Head Screws with Washers for Sheet Metal (SEMS)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 t T
(Approx.)
Cross-recessed Socket No. Fastenable
Minimum Plate Thickness
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNPI3S-M5-8-SUC M5 0.8 8 9 12 3.3 0.8 1.3 2 1.7 20 2.9 CAD RFQ
SNPI3S-M5-10-SUC M5 0.8 10 9 12 3.3 0.8 1.3 2 1.7 20 3.2 CAD RFQ
SNPI3S-M5-12-SUC M5 0.8 12 9 12 3.3 0.8 1.3 2 1.7 20 3.4 CAD RFQ
SNPI3S-M5-16-SUC M5 0.8 16 9 12 3.3 0.8 1.3 2 1.7 20 3.9 CAD RFQ
SNPI3S-M5-20-SUC M5 0.8 20 9 12 3.3 0.8 1.3 2 1.7 20 4.4 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNPI3S-SUC
Screw Body SUSXM7 (Equivalent to SUS304)
Screw Body Strength Class A2 - 50
Plain Washer SUS304
Spring Washer SUS304

Application

Exterior panels/ Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machines
Reducing the size of equipment and devices

Characteristics

  • Stainless steel Phillips cross recessed pan head machine screws with captive washers for sheet metal.
  • Former JIS-standard plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=3)
  • For screws with captive washers, see “What are screws with captive washers (SEMS screws)?” .
  • Compared to standard screws with captive washers, these screws have a shorter cylindrical section that includes incomplete threads, allowing them to fasten sheet metal. Plates less than half the conventional thickness can be fastened with screws with captive washers.*1

*1: For the plate thickness that can be fastened, see “Fastenable Plate Thickness” in the Dimensions table.

  • For space-saving of equipment/devices and applications with limited overhead space.
  • Bolts for sheet metal are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

Related Services

Product List

Click here to see SNPI3S-SUC

Click here to see Increased Productivity