NBK logo

  • Special Screws
  • Increased Productivity

SNPI3S-M2.5-20

Phillips Cross Recessed Pan Head Machine Screws with Captive Washers

  • Easy to Use

Dimension Drawing

SNPI3SPhillips Cross Recessed Pan Head Machine Screws with Captive Washers寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 t T
(Approx.)
Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNPI3S-M2.5-20 M2.5 0.45 20 4.5 6.5 1.7 0.5 0.7 1 10 0.87 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 t T
(Approx.)
Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNPI3S-M2.5-20 M2.5 0.45 20 4.5 6.5 1.7 0.5 0.7 1 10 0.87 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 t T
(Approx.)
Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNPI3S-M2.5-20 M2.5 0.45 20 4.5 6.5 1.7 0.5 0.7 1 10 0.87 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 t T
(Approx.)
Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNPI3S-M2.5-20 M2.5 0.45 20 4.5 6.5 1.7 0.5 0.7 1 10 0.87 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNPI3S
Screw Body SUSXM7 (Equivalent to SUS304)
Screw Body Strength Class A2 - 50
Plain Washer SUS304
Spring Washer SUS304

Application

Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machines

Characteristics

  • Stainless steel Phillips cross recessed pan head machine screws with integrated washers.
  • Plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
  • When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.

Product List

Click here to see SNPI3S-M2.5

Click here to see SNPI3S