Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNSI1T-M3-8-UT | M3 | 0.5 | 8 | 5.5 | 7 | 3 | 2.5 | 0.5 | 10 | 0.52 | CAD | RFQ |
SNSI1T-M3-10-UT | M3 | 0.5 | 10 | 5.5 | 7 | 3 | 2.5 | 0.5 | 10 | 0.57 | CAD | RFQ |
SNSI1T-M3-12-UT | M3 | 0.5 | 12 | 5.5 | 7 | 3 | 2.5 | 0.5 | 10 | 0.61 | CAD | RFQ |
SNSI1T-M3-16-UT | M3 | 0.5 | 16 | 5.5 | 7 | 3 | 2.5 | 0.5 | 10 | 0.73 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSI1T-UT | |
---|---|
Screw Body | TW340 (Grade 2 Titanium) |
Plain Washer*1 | TP340 (Grade 2 Titanium) |
*1: The material of SNSI1T-M3-UT is TP270 (grade 1 titanium).
Application
Lighter-weight automobiles, aircrafts/aerospace equipment, robots, etc.FPD production equipment / Semiconductor manufacturing equipment / Electrical and electronic equipment / Offshore instruments / Plating facilities / General industrial equipment
Characteristics
- Titanium hex socket head cap screws with captive washers.
- Plain washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=1)
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.
- The specific gravity is approximately 60% that of stainless steel.
- Non-magnetic.
- Excellent chemical resistance / seawater resistance.
Mechanical Properties
TW270 (Grade 1 Titanium) | TW340 (Grade 2 Titanium) | |
---|---|---|
Tensile Strength (N/mm2) | 270-410 | 340-510 |
0.2% Proof Load (N/mm2) | 165 or More | 215 or More |
Elongation (%) | 27 or More | 23 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
TW270 (Grade 1 Titanium) TW340 (Grade 2 Titanium) |
|
---|---|
Specific Gravity | 4.51 |
Melting Point (°C) | 1668 |
Longitudinal Elastic Modulus (GPa) | 106 |
Thermal Conductivity (W/(m・K)) | 17.16 |
Linear Expansion Coefficient (K-1) | 8.4 × 10-6 |
Electric Resistance (µΩ・m) | 0.55 |
Magnetic Permeability (µ) | 1.0001 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.