• Special Screws
  • Increased Productivity

SNSI3T-M3-UT

Titanium Hex Socket Head Cap Screws with Captive Washers

  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Easy to Use

Dimension Drawing

SNSI3T-UTTitanium Hex Socket Head Cap Screws with Captive Washers寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 B t T (Approx.) Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSI3T-M3-8-UT M3 0.5 8 5.5 7 3 2.5 0.5 0.7 10 0.58 CAD RFQ
SNSI3T-M3-10-UT M3 0.5 10 5.5 7 3 2.5 0.5 0.7 10 0.63 CAD RFQ
SNSI3T-M3-12-UT M3 0.5 12 5.5 7 3 2.5 0.5 0.7 10 0.67 CAD RFQ
SNSI3T-M3-16-UT M3 0.5 16 5.5 7 3 2.5 0.5 0.7 10 0.79 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSI3T-UT
Screw Body TW340 (Grade 2 Titanium)
Plain Washer*1 TP340 (Grade 2 Titanium)
Spring Washer TW340 (Grade 2 Titanium)

*1: The material of SNSI3T-M3-UT is TP270 (grade 1 titanium).


Application

Lighter-weight automobiles, aircrafts/aerospace equipment, robots, etc.
FPD production equipment / Semiconductor manufacturing equipment / Electrical and electronic equipment / Offshore instruments / Plating facilities / General industrial equipment

Characteristics

  • Titanium hex socket head cap screws with captive washers.
  • Plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
  • When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.

Mechanical Properties

TW270 (Grade 1 Titanium) TW340 (Grade 2 Titanium)
Tensile Strength (N/mm2) 270-410 340-510
0.2% Proof Load (N/mm2) 165 or More 215 or More
Elongation (%) 27 or More 23 or More

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW270 (Grade 1 Titanium)
TW340 (Grade 2 Titanium)
Specific Gravity 4.51
Melting Point (°C) 1668
Longitudinal Elastic Modulus (GPa) 106
Thermal Conductivity (W/(m・K)) 17.16
Linear Expansion Coefficient (K-1) 8.4 × 10-6
Electric Resistance (µΩ・m) 0.55
Magnetic Permeability (µ) 1.0001 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Related Services

Product List

Click here to see SNSI3T-UT

Click here to see Increased Productivity