• Special Screws (Bolts)
  • Increased Productivity

SNSS-M4-IG

Self-Aligning Socket Head Cap Screws with Guide Tip

  • Seizing & Sticking Prevention
  • Easy to Use

Dimension Drawing

SNSS-IGSelf-Aligning Socket Head Cap Screws with Guide Tip寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Mass
(g)
CAD
Download
RFQ
SNSS-M4-10-IG M4 0.7 10 7 4 3 3.3 1.8 CAD RFQ
SNSS-M4-12-IG M4 0.7 12 7 4 3 3.3 2 CAD RFQ
SNSS-M4-16-IG M4 0.7 16 7 4 3 3.3 2.3 CAD RFQ
SNSS-M4-20-IG M4 0.7 20 7 4 3 3.3 2.7 CAD RFQ
SNSS-M4-25-IG M4 0.7 25 7 4 3 3.3 3.2 CAD RFQ
SNSS-M4-30-IG M4 0.7 30 7 4 3 3.3 3.7 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSS-IG
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-70

Application

For locations prone to diagonal screw tightening, such as narrow, high, or dark spaces
General industrial machines

Characteristics

  • Stainless steel hex socket head cap screws with guide.
  • Structure with screw tip guide makes it easy to insert perpendicular to the female screw, even in locations where work is tricky.
  • Prevents seizing and breakage due to diagonal tightening.

SNSS-IGSelf-Aligning Socket Head Cap Screws with Guide Tip

  • Stable tightening is possible regardless of the worker’s experience.
  • Special surface treatment specifications are also available, further reducing seizing risks. Please contact our customer service.

Precautions for Use

  • Be sure to tighten only after fully inserting the guide into the female screw. If not fully inserted, seizing may occur.
  • Before use, check that there is no wear, cutting chips, etc., on the female screw part.
  • Remaining screw threads may be visible on the guide part, but this does not affect function.

Related Services

Product List

Click here to see SNSS-IG

Click here to see Increased Productivity