Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | L2 | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M8-20-IG | M8 | 1.25 | 20 | 13 | 8 | 6 | 5.9 | 13 | CAD | RFQ |
| SNSS-M8-25-IG | M8 | 1.25 | 25 | 13 | 8 | 6 | 5.9 | 15 | CAD | RFQ |
| SNSS-M8-30-IG | M8 | 1.25 | 30 | 13 | 8 | 6 | 5.9 | 17 | CAD | RFQ |
| SNSS-M8-35-IG | M8 | 1.25 | 35 | 13 | 8 | 6 | 5.9 | 19 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS-IG | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-70 |
Application
For locations prone to diagonal screw tightening, such as narrow, high, or dark spacesGeneral industrial machines
Characteristics
- Stainless steel hex socket head cap screws with guide.
- Structure with screw tip guide makes it easy to insert perpendicular to the female screw, even in locations where work is tricky.
- Prevents seizing and breakage due to diagonal tightening.

- Stable tightening is possible regardless of the worker’s experience.
- Special surface treatment specifications are also available, further reducing seizing risks. Please contact our customer service.
Precautions for Use
- Be sure to tighten only after fully inserting the guide into the female screw. If not fully inserted, seizing may occur.
- Before use, check that there is no wear, cutting chips, etc., on the female screw part.
- Remaining screw threads may be visible on the guide part, but this does not affect function.






