Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | a | t | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SICX-M3-5-SX | M3 | 0.5 | 5 | 5.5 | 2 | 1 | 1.1 | 0.2 | CAD | RFQ |
| SICX-M3-6-SX | M3 | 0.5 | 6 | 5.5 | 2 | 1 | 1.1 | 0.22 | CAD | RFQ |
| SICX-M3-8-SX | M3 | 0.5 | 8 | 5.5 | 2 | 1 | 1.1 | 0.25 | CAD | RFQ |
| SICX-M3-10-SX | M3 | 0.5 | 10 | 5.5 | 2 | 1 | 1.1 | 0.28 | CAD | RFQ |
| SICX-M4-6-SX | M4 | 0.7 | 6 | 7 | 2.6 | 1 | 1.4 | 0.43 | CAD | RFQ |
| SICX-M4-8-SX | M4 | 0.7 | 8 | 7 | 2.6 | 1 | 1.4 | 0.49 | CAD | RFQ |
| SICX-M4-10-SX | M4 | 0.7 | 10 | 7 | 2.6 | 1 | 1.4 | 0.56 | CAD | RFQ |
| SICX-M4-12-SX | M4 | 0.7 | 12 | 7 | 2.6 | 1 | 1.4 | 0.62 | CAD | RFQ |
| SICX-M5-8-SX | M5 | 0.8 | 8 | 8.5 | 3 | 1.2 | 1.5 | 0.79 | CAD | RFQ |
| SICX-M5-10-SX | M5 | 0.8 | 10 | 8.5 | 3 | 1.2 | 1.5 | 0.89 | CAD | RFQ |
| SICX-M5-12-SX | M5 | 0.8 | 12 | 8.5 | 3 | 1.2 | 1.5 | 0.99 | CAD | RFQ |
| SICX-M5-16-SX | M5 | 0.8 | 16 | 8.5 | 3 | 1.2 | 1.5 | 1.2 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SICX-SX | |
|---|---|
| Main Body | Silicon Carbide (SiC) |
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Slotted cheese head machine screws made of silicon carbide.
- Heat resistance and chemical resistance are excellent.
Precautions for Use
- When tightening screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommended torque is 50% of the torsional torque.
| M | Torsional Torque (N・m) |
|---|---|
| M3 | 0.1 |
| M4 | 0.2 |
| M5 | 0.25 |
Values in chart are for reference only. They are not guaranteed values.
- Ceramic screws may be damaged by impact. Take care when handling.