• Special Screws
  • Heat Resistance

SNCW/Slotted Cheese Head Machine Screws (Pure Tungsten)

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNCWSlotted Cheese Head Machine Screws (Pure Tungsten)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a t Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNCW-M3-6 M3 0.5 6 5.5 2 0.8 0.85 1500 1.6 CAD RFQ
SNCW-M3-8 M3 0.5 8 5.5 2 0.8 0.85 1500 1.8 CAD RFQ
SNCW-M3-10 M3 0.5 10 5.5 2 0.8 0.85 1500 2.1 CAD RFQ
SNCW-M4-8 M4 0.7 8 7 2.6 1.2 1.1 2600 3.6 CAD RFQ
SNCW-M4-10 M4 0.7 10 7 2.6 1.2 1.1 2600 4.1 CAD RFQ
SNCW-M4-12 M4 0.7 12 7 2.6 1.2 1.1 2600 4.5 CAD RFQ
SNCW-M5-10 M5 0.8 10 8.5 3.3 1.2 1.3 4200 7 CAD RFQ
SNCW-M5-12 M5 0.8 12 8.5 3.3 1.2 1.3 4200 7.7 CAD RFQ
SNCW-M5-16 M5 0.8 16 8.5 3.3 1.2 1.3 4200 9.2 CAD RFQ
SNCW-M5-20 M5 0.8 20 8.5 3.3 1.2 1.3 4200 10.7 CAD RFQ
SNCW-M6-12 M6 1 12 10 3.9 1.6 1.6 6000 11.8 CAD RFQ
SNCW-M6-16 M6 1 16 10 3.9 1.6 1.6 6000 13.9 CAD RFQ
SNCW-M6-20 M6 1 20 10 3.9 1.6 1.6 6000 16.1 CAD RFQ
SNCW-M6-25 M6 1 25 10 3.9 1.6 1.6 6000 18.7 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNCW
Main Body Pure Tungsten(99.95 % or above)

Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Made of tungsten, with characteristics including a high melting point, high specific gravity and high purity.
  • Melting point: 3683°C
  • The specific gravity is at least twice that of general steel and stainless steel.
  • Excellent chemical resistance also includes resistance to hydrofluoric acid.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Physical Properties

Pure Tungsten SUS304
Specific Gravity 19.3 7.93
Specific Heat (J/kg・K) 138 500
Electric Resistance (µΩ・m) 0.054 0.7
Thermal Conductivity (W/(m・K)) 174 17
Linear Expansion Coefficient (K-1) 4.36 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Heat Resistance

Click here to see Special Screws