• Special Screws
  • Heat Resistance

SNSLG-PN/High Strength Stainless Steel Socket Head Cap Screws - Surface Hardening

  • Seizing & Sticking Prevention
  • Heat-resistance
  • High strength
  • High Specific Strength

Dimension Drawing

SNSLG-PNHigh Strength Stainless Steel Socket Head Cap Screws - Surface Hardening寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSLG-M3-6-PN M3 0.5 6 5.5 3 2.5 0.71 CAD RFQ
SNSLG-M3-8-PN M3 0.5 8 5.5 3 2.5 0.88 CAD RFQ
SNSLG-M3-10-PN M3 0.5 10 5.5 3 2.5 0.96 CAD RFQ
SNSLG-M3-12-PN M3 0.5 12 5.5 3 2.5 1 CAD RFQ
SNSLG-M3-15-PN M3 0.5 15 5.5 3 2.5 1 CAD RFQ
SNSLG-M3-20-PN M3 0.5 20 5.5 3 2.5 1.4 CAD RFQ
SNSLG-M3-25-PN M3 0.5 25 5.5 3 2.5 1.6 CAD RFQ
SNSLG-M4-8-PN M4 0.7 8 7 4 3 1.6 CAD RFQ
SNSLG-M4-10-PN M4 0.7 10 7 4 3 1.8 CAD RFQ
SNSLG-M4-12-PN M4 0.7 12 7 4 3 2 CAD RFQ
SNSLG-M4-15-PN M4 0.7 15 7 4 3 2.3 CAD RFQ
SNSLG-M4-20-PN M4 0.7 20 7 4 3 2.7 CAD RFQ
SNSLG-M4-25-PN M4 0.7 25 7 4 3 3.2 CAD RFQ
SNSLG-M5-10-PN M5 0.8 10 8.5 5 4 2.7 CAD RFQ
SNSLG-M5-12-PN M5 0.8 12 8.5 5 4 3 CAD RFQ
SNSLG-M5-15-PN M5 0.8 15 8.5 5 4 3.5 CAD RFQ
SNSLG-M5-20-PN M5 0.8 20 8.5 5 4 4 CAD RFQ
SNSLG-M5-25-PN M5 0.8 25 8.5 5 4 4.8 CAD RFQ
SNSLG-M5-30-PN M5 0.8 30 8.5 5 4 5.6 CAD RFQ
SNSLG-M6-12-PN M6 1 12 10 6 5 5.1 CAD RFQ
SNSLG-M6-15-PN M6 1 15 10 6 5 5.8 CAD RFQ
SNSLG-M6-20-PN M6 1 20 10 6 5 6.5 CAD RFQ
SNSLG-M6-25-PN M6 1 25 10 6 5 7.6 CAD RFQ
SNSLG-M6-30-PN M6 1 30 10 6 5 8.3 CAD RFQ
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
SNSLG-PN
Main Body SUS316L
Surface Hardening Treatment

Application

Seizing prevention
Space-saving/lightweight
FPD production equipment / Semiconductor manufacturing equipment / Equipment and device structures / General industrial machines / Medical equipment / Food machinery

Characteristics

  • High intensity stainless steel hex socket head cap screws.
  • Tensile strength 1000 N/mm2, 0.2% proof load 800 N/mm2
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • Galling and seizing are prevented by curing the screw surface.
  • Unlike plating or coating, there is nothing adhering to the surface, eliminating concerns about contamination due to stripping when tightening.
  • Suitable for preventing seizing in environments where lubricant cannot be used.
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
  • For details on the features of the special surface hardened treatment, please refer to the "Advantages of Special Surface Hardened Screws".

Precautions for Use

May have lower corrosion resistance than general SUS316L.
We recommend performing a test under the same usage conditions as in actual usage in advance.

Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (mm)
SNSLG-PN *1 1000 800 0.3d
A2-70/A4-70*2 700 450 0.4d
A2-50/A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs".
Values in chart are for reference only. They are not guaranteed values.
The values are for material before treatment.


Product List

Click here to see Heat Resistance

Click here to see Special Screws