• Special Screws
  • Heat Resistance

SNSM/Hex Socket Head Cap Screws - Molybdenum

  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SNSMHex Socket Head Cap Screws - Molybdenum寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSM-M3-6 M3 0.5 6 5.5 3 2.5 2760 0.93 CAD RFQ
SNSM-M3-8 M3 0.5 8 5.5 3 2.5 2760 1 CAD RFQ
SNSM-M3-10 M3 0.5 10 5.5 3 2.5 2760 1.2 CAD RFQ
SNSM-M3-12 M3 0.5 12 5.5 3 2.5 2760 1.3 CAD RFQ
SNSM-M3-16 M3 0.5 16 5.5 3 2.5 2760 1.5 CAD RFQ
SNSM-M3-20 M3 0.5 20 5.5 3 2.5 2760 1.8 CAD RFQ
SNSM-M4-6 M4 0.7 6 7 4 3 4820 2 CAD RFQ
SNSM-M4-8 M4 0.7 8 7 4 3 4820 2.2 CAD RFQ
SNSM-M4-10 M4 0.7 10 7 4 3 4820 2.4 CAD RFQ
SNSM-M4-12 M4 0.7 12 7 4 3 4820 2.6 CAD RFQ
SNSM-M4-16 M4 0.7 16 7 4 3 4820 2.9 CAD RFQ
SNSM-M4-20 M4 0.7 20 7 4 3 4820 3.5 CAD RFQ
SNSM-M4-25 M4 0.7 25 7 4 3 4820 4.1 CAD RFQ
SNSM-M5-10 M5 0.8 10 8.5 5 4 7810 3.5 CAD RFQ
SNSM-M5-12 M5 0.8 12 8.5 5 4 7810 3.9 CAD RFQ
SNSM-M5-16 M5 0.8 16 8.5 5 4 7810 4.5 CAD RFQ
SNSM-M5-20 M5 0.8 20 8.5 5 4 7810 5.2 CAD RFQ
SNSM-M5-25 M5 0.8 25 8.5 5 4 7810 6.3 CAD RFQ
SNSM-M6-12 M6 1 12 10 6 5 11000 6.6 CAD RFQ
SNSM-M6-16 M6 1 16 10 6 5 11000 7.5 CAD RFQ
SNSM-M6-20 M6 1 20 10 6 5 11000 8.5 CAD RFQ
SNSM-M6-25 M6 1 25 10 6 5 11000 9.9 CAD RFQ
SNSM-M6-30 M6 1 30 10 6 5 11000 11 CAD RFQ
SNSM-M8-16 M8 1.25 16 13 8 6 20100 16 CAD RFQ
SNSM-M8-20 M8 1.25 20 13 8 6 20100 18 CAD RFQ
SNSM-M8-25 M8 1.25 25 13 8 6 20100 20 CAD RFQ
SNSM-M8-30 M8 1.25 30 13 8 6 20100 22 CAD RFQ
SNSM-M8-35 M8 1.25 35 13 8 6 20100 25 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNSM
Main Body Pure Molybdenum

Application

Sputtering equipment and high temperature furnaces

Characteristics

  • These screws are made of pure molybdenum.
  • Melting Point: 2623 deg C. Excellent heat resistance.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Precautions for Use

Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.

Mechanical Properties

Pure Molybdenum SUS304
Tensile Strength (N/mm2) 515 520 or Higher
0.2% Proof Load (N/mm2) 380 205 or Higher
Elongation (%) 15 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Pure Molybdenum SUS304
Specific Gravity 10.2 7.93
Longitudinal Elastic Modulus (GPa) 327 193
Electric Resistance (µΩ・m) 0.058 0.7
Thermal Conductivity (W/(m・K)) 142 17
Linear Expansion Coefficient (K-1) 5.1 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Heat Resistance

Click here to see Special Screws