Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Torsional Torque (N·m)*1 |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SPD-M3-6-C | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 0.12 | 0.13 | CAD | RFQ |
| SPD-M3-8-C | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 0.12 | 0.15 | CAD | RFQ |
| SPD-M3-10-C | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 0.12 | 0.16 | CAD | RFQ |
| SPD-M3-12-C | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 0.12 | 0.18 | CAD | RFQ |
| SPD-M3-16-C | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 0.12 | 0.21 | CAD | RFQ |
| SPD-M4-6-C | M4 | 0.7 | 6 | 7 | 4 | 3 | 0.27 | 0.28 | CAD | RFQ |
| SPD-M4-8-C | M4 | 0.7 | 8 | 7 | 4 | 3 | 0.27 | 0.3 | CAD | RFQ |
| SPD-M4-10-C | M4 | 0.7 | 10 | 7 | 4 | 3 | 0.27 | 0.33 | CAD | RFQ |
| SPD-M4-12-C | M4 | 0.7 | 12 | 7 | 4 | 3 | 0.27 | 0.36 | CAD | RFQ |
| SPD-M4-16-C | M4 | 0.7 | 16 | 7 | 4 | 3 | 0.27 | 0.41 | CAD | RFQ |
| SPD-M4-20-C | M4 | 0.7 | 20 | 7 | 4 | 3 | 0.27 | 0.49 | CAD | RFQ |
| SPD-M4-25-C | M4 | 0.7 | 25 | 7 | 4 | 3 | 0.27 | 0.58 | CAD | RFQ |
| SPD-M5-8-C | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 0.54 | 0.45 | CAD | RFQ |
| SPD-M5-10-C | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 0.54 | 0.5 | CAD | RFQ |
| SPD-M5-12-C | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 0.54 | 0.54 | CAD | RFQ |
| SPD-M5-16-C | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 0.54 | 0.63 | CAD | RFQ |
| SPD-M5-20-C | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 0.54 | 0.74 | CAD | RFQ |
| SPD-M5-25-C | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 0.54 | 0.88 | CAD | RFQ |
| SPD-M5-30-C | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 0.54 | 1 | CAD | RFQ |
| SPD-M6-10-C | M6 | 1 | 10 | 10 | 6 | 5 | 0.95 | 0.86 | CAD | RFQ |
| SPD-M6-12-C | M6 | 1 | 12 | 10 | 6 | 5 | 0.95 | 0.93 | CAD | RFQ |
| SPD-M6-16-C | M6 | 1 | 16 | 10 | 6 | 5 | 0.95 | 1.1 | CAD | RFQ |
| SPD-M6-20-C | M6 | 1 | 20 | 10 | 6 | 5 | 0.95 | 1.2 | CAD | RFQ |
| SPD-M6-25-C | M6 | 1 | 25 | 10 | 6 | 5 | 0.95 | 1.4 | CAD | RFQ |
| SPD-M6-30-C | M6 | 1 | 30 | 10 | 6 | 5 | 0.95 | 1.5 | CAD | RFQ |
| SPD-M6-40-C | M6 | 1 | 40 | 10 | 6 | 5 | 0.95 | 2 | CAD | RFQ |
| SPD-M8-10-C | M8 | 1.25 | 10 | 13 | 8 | 6 | 2.26 | 1.9 | CAD | RFQ |
| SPD-M8-12-C | M8 | 1.25 | 12 | 13 | 8 | 6 | 2.26 | 2 | CAD | RFQ |
| SPD-M8-16-C | M8 | 1.25 | 16 | 13 | 8 | 6 | 2.26 | 2.2 | CAD | RFQ |
| SPD-M8-20-C | M8 | 1.25 | 20 | 13 | 8 | 6 | 2.26 | 2.5 | CAD | RFQ |
| SPD-M8-25-C | M8 | 1.25 | 25 | 13 | 8 | 6 | 2.26 | 2.8 | CAD | RFQ |
| SPD-M8-30-C | M8 | 1.25 | 30 | 13 | 8 | 6 | 2.26 | 3.1 | CAD | RFQ |
| SPD-M8-40-C | M8 | 1.25 | 40 | 13 | 8 | 6 | 2.26 | 3.8 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommendation torque is 50% of the torsional torque.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPD-C | |
|---|---|
| Main Body | VESPEL SP-1 (Non-thermoplastic Polyimide Resin) |
| Heat Resistance Temperature*1 | 288°C |
VESPEL is a registered trademark of DuPont.
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps
Characteristics
- VESPEL SP-1 is a non-thermoplastic super-engineering plastic with excellent physical and chemical properties.
- Properties of VESPEL SP-1⇒DuPont™ VESPEL® Screws for Extreme Heat Properties of VESPEL® by DuPont™ Resistance And Cleanliness
- It does not reach a softening point, such as its melting point or glass transition point, even under high temperatures and can be used continually at 288°C.
- The screws have excellent chemical resistance, plasma resistance, radiation hardness, and abrasion resistance.
- Thanks to the powder compression molding method, no bubbles blend in and outgas quantity is extremely low.⇒DuPont™ VESPEL® Screws for Extreme Heat Properties of VESPEL® by DuPont™ Resistance And Cleanliness
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service