• Special Screws
  • Heat Resistance

SPE-HB/Plastic Hexagonal Standoffs - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-HBPlastic Hexagonal Standoffs - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
18
20
25
30
35
40
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2*1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M3-4-HB M3 0.5 4 6 Female Screw Through Hole - 5 0.14 CAD RFQ
SPE-M3-5-HB M3 0.5 5 6 Female Screw Through Hole - 5 0.17 CAD RFQ
SPE-M3-6-HB M3 0.5 6 6 Female Screw Through Hole - 5 0.2 CAD RFQ
SPE-M3-8-HB M3 0.5 8 6 Female Screw Through Hole - 5 0.27 CAD RFQ
SPE-M3-10-HB M3 0.5 10 6 Female Screw Through Hole - 5 0.34 CAD RFQ
SPE-M3-12-HB M3 0.5 12 6 Female Screw Through Hole - 5 0.41 CAD RFQ
SPE-M3-15-HB M3 0.5 15 6 6 6 5 0.51 CAD RFQ
SPE-M3-18-HB M3 0.5 18 6 6 6 5 0.61 CAD RFQ
SPE-M3-20-HB M3 0.5 20 6 6 6 5 0.68 CAD RFQ
SPE-M3-25-HB M3 0.5 25 6 6 6 5 0.85 CAD RFQ
SPE-M3-30-HB M3 0.5 30 6 6 6 5 1.0 CAD RFQ
SPE-M3-4-HB(100) M3 0.5 4 6 Female Screw Through Hole - 100 0.14 CAD RFQ
SPE-M3-5-HB(100) M3 0.5 5 6 Female Screw Through Hole - 100 0.17 CAD RFQ
SPE-M3-6-HB(100) M3 0.5 6 6 Female Screw Through Hole - 100 0.2 CAD RFQ
SPE-M3-8-HB(100) M3 0.5 8 6 Female Screw Through Hole - 100 0.27 CAD RFQ
SPE-M3-10-HB(100) M3 0.5 10 6 Female Screw Through Hole - 100 0.34 CAD RFQ
SPE-M3-12-HB(100) M3 0.5 12 6 Female Screw Through Hole - 100 0.41 CAD RFQ
SPE-M3-15-HB(100) M3 0.5 15 6 6 6 100 0.51 CAD RFQ
SPE-M3-18-HB(100) M3 0.5 18 6 6 6 100 0.61 CAD RFQ
SPE-M3-20-HB(100) M3 0.5 20 6 6 6 100 0.68 CAD RFQ
SPE-M3-25-HB(100) M3 0.5 25 6 6 6 100 0.85 CAD RFQ
SPE-M3-30-HB(100) M3 0.5 30 6 6 6 100 1.0 CAD RFQ
SPE-M4-5-HB M4 0.7 5 7 Female Screw Through Hole - 5 0.22 CAD RFQ
SPE-M4-6-HB M4 0.7 6 7 Female Screw Through Hole - 5 0.26 CAD RFQ
SPE-M4-8-HB M4 0.7 8 7 Female Screw Through Hole - 5 0.35 CAD RFQ
SPE-M4-10-HB M4 0.7 10 7 Female Screw Through Hole - 5 0.44 CAD RFQ
SPE-M4-12-HB M4 0.7 12 7 Female Screw Through Hole - 5 0.53 CAD RFQ
SPE-M4-15-HB M4 0.7 15 7 Female Screw Through Hole - 5 0.66 CAD RFQ
SPE-M4-18-HB M4 0.7 18 7 8 8 5 0.79 CAD RFQ
SPE-M4-20-HB M4 0.7 20 7 8 8 5 0.88 CAD RFQ
SPE-M4-25-HB M4 0.7 25 7 8 8 5 1.1 CAD RFQ
SPE-M4-30-HB M4 0.7 30 7 8 8 5 1.3 CAD RFQ
SPE-M4-35-HB M4 0.7 35 7 8 8 5 1.5 CAD RFQ
SPE-M4-5-HB(100) M4 0.7 5 7 Female Screw Through Hole - 100 0.22 CAD RFQ
SPE-M4-6-HB(100) M4 0.7 6 7 Female Screw Through Hole - 100 0.26 CAD RFQ
SPE-M4-8-HB(100) M4 0.7 8 7 Female Screw Through Hole - 100 0.35 CAD RFQ
SPE-M4-10-HB(100) M4 0.7 10 7 Female Screw Through Hole - 100 0.44 CAD RFQ
SPE-M4-12-HB(100) M4 0.7 12 7 Female Screw Through Hole - 100 0.53 CAD RFQ
SPE-M4-15-HB(100) M4 0.7 15 7 Female Screw Through Hole - 100 0.66 CAD RFQ
SPE-M4-18-HB(100) M4 0.7 18 7 8 8 100 0.79 CAD RFQ
SPE-M4-20-HB(100) M4 0.7 20 7 8 8 100 0.88 CAD RFQ
SPE-M4-25-HB(100) M4 0.7 25 7 8 8 100 1.1 CAD RFQ
SPE-M4-30-HB(100) M4 0.7 30 7 8 8 100 1.3 CAD RFQ
SPE-M4-35-HB(100) M4 0.7 35 7 8 8 100 1.5 CAD RFQ
SPE-M5-6-HB M5 0.8 6 8 Female Screw Through Hole - 5 0.32 CAD RFQ
SPE-M5-8-HB M5 0.8 8 8 Female Screw Through Hole - 5 0.42 CAD RFQ
SPE-M5-10-HB M5 0.8 10 8 Female Screw Through Hole - 5 0.53 CAD RFQ
SPE-M5-12-HB M5 0.8 12 8 Female Screw Through Hole - 5 0.63 CAD RFQ
SPE-M5-15-HB M5 0.8 15 8 Female Screw Through Hole - 5 0.79 CAD RFQ
SPE-M5-18-HB M5 0.8 18 8 Female Screw Through Hole - 5 0.95 CAD RFQ
SPE-M5-20-HB M5 0.8 20 8 Female Screw Through Hole - 5 1.1 CAD RFQ
SPE-M5-25-HB M5 0.8 25 8 10 10 5 1.4 CAD RFQ
SPE-M5-30-HB M5 0.8 30 8 10 10 5 1.6 CAD RFQ
SPE-M5-35-HB M5 0.8 35 8 10 10 5 1.9 CAD RFQ
SPE-M5-40-HB M5 0.8 40 8 10 10 5 2.2 CAD RFQ
SPE-M5-6-HB(100) M5 0.8 6 8 Female Screw Through Hole - 100 0.32 CAD RFQ
SPE-M5-8-HB(100) M5 0.8 8 8 Female Screw Through Hole - 100 0.42 CAD RFQ
SPE-M5-10-HB(100) M5 0.8 10 8 Female Screw Through Hole - 100 0.53 CAD RFQ
SPE-M5-12-HB(100) M5 0.8 12 8 Female Screw Through Hole - 100 0.63 CAD RFQ
SPE-M5-15-HB(100) M5 0.8 15 8 Female Screw Through Hole - 100 0.79 CAD RFQ
SPE-M5-18-HB(100) M5 0.8 18 8 Female Screw Through Hole - 100 0.95 CAD RFQ
SPE-M5-20-HB(100) M5 0.8 20 8 Female Screw Through Hole - 100 1.1 CAD RFQ
SPE-M5-25-HB(100) M5 0.8 25 8 10 10 100 1.4 CAD RFQ
SPE-M5-30-HB(100) M5 0.8 30 8 10 10 100 1.6 CAD RFQ
SPE-M5-35-HB(100) M5 0.8 35 8 10 10 100 1.9 CAD RFQ
SPE-M5-40-HB(100) M5 0.8 40 8 10 10 100 2.2 CAD RFQ
SPE-M6-15-HB M6 1 15 10 Female Screw Through Hole - 5 1.2 CAD RFQ
SPE-M6-18-HB M6 1 18 10 Female Screw Through Hole - 5 1.4 CAD RFQ
SPE-M6-20-HB M6 1 20 10 Female Screw Through Hole - 5 1.6 CAD RFQ
SPE-M6-25-HB M6 1 25 10 12 12 5 2.0 CAD RFQ
SPE-M6-30-HB M6 1 30 10 12 12 5 2.4 CAD RFQ
SPE-M6-35-HB M6 1 35 10 12 12 5 2.8 CAD RFQ
SPE-M6-40-HB M6 1 40 10 12 12 5 3.2 CAD RFQ
SPE-M6-50-HB M6 1 50 10 12 12 5 4.0 CAD RFQ
SPE-M6-15-HB(100) M6 1 15 10 Female Screw Through Hole - 100 1.2 CAD RFQ
SPE-M6-18-HB(100) M6 1 18 10 Female Screw Through Hole - 100 1.4 CAD RFQ
SPE-M6-20-HB(100) M6 1 20 10 Female Screw Through Hole - 100 1.6 CAD RFQ
SPE-M6-25-HB(50) M6 1 25 10 12 12 50 2.0 CAD RFQ
SPE-M6-30-HB(50) M6 1 30 10 12 12 50 2.4 CAD RFQ
SPE-M6-35-HB(50) M6 1 35 10 12 12 50 2.8 CAD RFQ
SPE-M6-40-HB(50) M6 1 40 10 12 12 50 3.2 CAD RFQ
SPE-M6-50-HB(50) M6 1 50 10 12 12 50 4.0 CAD RFQ
SPE-M8-20-HB M8 1.25 20 13 Female Screw Through Hole - 5 2.6 CAD RFQ
SPE-M8-25-HB M8 1.25 25 13 Female Screw Through Hole - 5 3.2 CAD RFQ
SPE-M8-30-HB M8 1.25 30 13 Female Screw Through Hole - 5 3.9 CAD RFQ
SPE-M8-35-HB M8 1.25 35 13 16 16 5 4.5 CAD RFQ
SPE-M8-40-HB M8 1.25 40 13 16 16 5 5.2 CAD RFQ
SPE-M8-50-HB M8 1.25 50 13 16 16 5 6.5 CAD RFQ
SPE-M8-20-HB(50) M8 1.25 20 13 Female Screw Through Hole - 50 2.6 CAD RFQ
SPE-M8-25-HB(50) M8 1.25 25 13 Female Screw Through Hole - 50 3.2 CAD RFQ
SPE-M8-30-HB(50) M8 1.25 30 13 Female Screw Through Hole - 50 3.9 CAD RFQ
SPE-M8-35-HB(50) M8 1.25 35 13 16 16 50 4.5 CAD RFQ
SPE-M8-40-HB(50) M8 1.25 40 13 16 16 50 5.2 CAD RFQ
SPE-M8-50-HB(50) M8 1.25 50 13 16 16 50 6.5 CAD RFQ

*1: L2 with no specified dimensions is a through threaded hole.
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPE-HB
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hexagon posts.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Heat Resistance

Click here to see Special Screws