• Special Screws
  • Heat Resistance

SPT-W/Plastic Washer - PTFE

  • Heat-resistance
  • Chemical-proof
  • Electrical Insulation

Dimension Drawing

SPT-WPlastic Washer - PTFE寸法図

Specs/CAD

Unit : mm

Part Number d D t Nominal Mass
(g)
CAD
Download
RFQ
SPT-3-W 3.2 7 0.5 3 0.032 CAD RFQ
SPT-4-W 4.3 9 0.8 4 0.082 CAD RFQ
SPT-5-W 5.3 10 1 5 0.12 CAD RFQ
SPT-6-W 6.4 12.5 1.6 6 0.3 CAD RFQ
SPT-8-W 8.4 17 1.6 8 0.57 CAD RFQ
SPT-10-W 10.5 21 2 10 1.1 CAD RFQ
SPT-12-W 13 24 2.5 12 1.7 CAD RFQ

Related Services

Material/Finish

SPT-N/SPT-W
Main body PTFE(Polytetrafluoroethylene)
/White
Heat Resistance Temperature*1 260℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics

  • PTFE (Polytetrafluoroethylene) is a plastic with excellent heat resistance, electrical properties, chemical resistance, and abrasion resistance. Most chemicals cannot penetrate it.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Heat Resistance

Click here to see Special Screws