Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | B | t | L1 | Max. Torque(N・m) | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSHL-M3-6 | M3 | 0.5 | 6 | 6 | 1.5 | 2 | 1.3 | 1 | 10 | 0.44 | CAD | RFQ |
| SSHL-M3-8 | M3 | 0.5 | 8 | 6 | 1.5 | 2 | 1.3 | 1 | 10 | 0.53 | CAD | RFQ |
| SSHL-M3-10 | M3 | 0.5 | 10 | 6 | 1.5 | 2 | 1.3 | 1 | 10 | 0.61 | CAD | RFQ |
| SSHL-M4-6 | M4 | 0.7 | 6 | 8 | 2 | 2.5 | 1.5 | 2 | 10 | 0.89 | CAD | RFQ |
| SSHL-M4-8 | M4 | 0.7 | 8 | 8 | 2 | 2.5 | 1.5 | 2 | 10 | 1 | CAD | RFQ |
| SSHL-M4-10 | M4 | 0.7 | 10 | 8 | 2 | 2.5 | 1.5 | 2 | 10 | 1.2 | CAD | RFQ |
| SSHL-M5-8 | M5 | 0.8 | 8 | 9 | 3 | 3 | 1.5 | 5 | 10 | 0.98 | CAD | RFQ |
| SSHL-M5-10 | M5 | 0.8 | 10 | 9 | 3 | 3 | 1.5 | 5 | 10 | 1.2 | CAD | RFQ |
| SSHL-M5-12 | M5 | 0.8 | 12 | 9 | 3 | 3 | 1.5 | 5 | 10 | 1.5 | CAD | RFQ |
*: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SSHL | |
|---|---|
| Main Body | SUS316L |
| Strength Class | A4-70 |
Do not exceed the max. tightening torque.
Application
Reducing the size of equipment and devicesCharacteristics
- Socket head cap screws with special low profile made of stainless steel.
- The head height for all screws is 1.5 mm or less. Intended for reducing the size of devices and applications with limited overhead space.
-
The following two types of stainless materials are available as standard.
SSHS----SUSXM7(S.S. grade:A2)
SSHL----SUS316L - Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
- SUS316L is non-magnetic.
- SSHL-UCL with cleanroom washing/cleanroom packing provided are available.SSHL-UCL
- To distinguish from SSHS, SSHL has a cup point tip.