• Special Screws
  • Heat Resistance

SVSM/Vented Socket Head Cap Screws - Molybdenum

  • Vacuum
  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SVSMVented Socket Head Cap Screws - Molybdenum寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d max. Mass
(g)
CAD
Download
RFQ
SVSM-M3-6 M3 0.5 6 5.5 3 2.5 1.2 0.93 CAD RFQ
SVSM-M3-8 M3 0.5 8 5.5 3 2.5 1.2 1 CAD RFQ
SVSM-M3-10 M3 0.5 10 5.5 3 2.5 1.2 1.2 CAD RFQ
SVSM-M3-12 M3 0.5 12 5.5 3 2.5 1.2 1.3 CAD RFQ
SVSM-M3-16 M3 0.5 16 5.5 3 2.5 1.2 1.5 CAD RFQ
SVSM-M3-20 M3 0.5 20 5.5 3 2.5 1.2 1.8 CAD RFQ
SVSM-M4-8 M4 0.7 8 7 4 3 1.5 2.2 CAD RFQ
SVSM-M4-10 M4 0.7 10 7 4 3 1.5 2.4 CAD RFQ
SVSM-M4-12 M4 0.7 12 7 4 3 1.5 2.6 CAD RFQ
SVSM-M4-16 M4 0.7 16 7 4 3 1.5 2.9 CAD RFQ
SVSM-M4-20 M4 0.7 20 7 4 3 1.5 3.5 CAD RFQ
SVSM-M4-25 M4 0.7 25 7 4 3 1.5 4.1 CAD RFQ
SVSM-M5-10 M5 0.8 10 8.5 5 4 1.5 3.5 CAD RFQ
SVSM-M5-12 M5 0.8 12 8.5 5 4 1.5 3.9 CAD RFQ
SVSM-M5-16 M5 0.8 16 8.5 5 4 1.5 4.5 CAD RFQ
SVSM-M5-20 M5 0.8 20 8.5 5 4 1.5 5.2 CAD RFQ
SVSM-M5-25 M5 0.8 25 8.5 5 4 1.5 6.3 CAD RFQ
SVSM-M6-12 M6 1 12 10 6 5 2 6.6 CAD RFQ
SVSM-M6-16 M6 1 16 10 6 5 2 7.5 CAD RFQ
SVSM-M6-20 M6 1 20 10 6 5 2 8.5 CAD RFQ
SVSM-M6-25 M6 1 25 10 6 5 2 9.9 CAD RFQ
SVSM-M6-30 M6 1 30 10 6 5 2 11 CAD RFQ
SVSM-M8-16 M8 1.25 16 13 8 6 2 16 CAD RFQ
SVSM-M8-20 M8 1.25 20 13 8 6 2 18 CAD RFQ
SVSM-M8-25 M8 1.25 25 13 8 6 2 20 CAD RFQ
SVSM-M8-30 M8 1.25 30 13 8 6 2 22 CAD RFQ
SVSM-M8-35 M8 1.25 35 13 8 6 2 25 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SVSM
Main Body Pure Molybdenum

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes / Sputtering equipment / High-temperature furnaces

Characteristics

  • Molybdenum hex socket head cap screws SNSM with ventilation hole.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Melting point: 2623°C. Excellent heat resistance.
  • Supports use with vacuum equipment in high-temperature environments.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Precautions for Use

Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.

Mechanical Properties

Pure Molybdenum SUS304
Tensile Strength (N/mm2) 515 520 or More
0.2% Proof Load (N/mm2) 380 205 or More
Elongation (%) 15 40 or More

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Pure Molybdenum SUS304
Specific Gravity 10.2 7.93
Longitudinal Elastic Modulus (GPa) 327 193
Electric Resistance (µΩ・m) 0.058 0.7
Thermal Conductivity (W/(m・K)) 142 17
Linear Expansion Coefficient (K-1) 5.1 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Heat Resistance

Click here to see Special Screws