• Special Screws (Bolts)
  • Hex Head Bolts (Screws)

SFH-TZB/Flanged Hex Bolts

  • Easy to Use

Dimension Drawing

SFH-TZBFlanged Hex Bolts寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
M10
M12
L
All
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Qty per Pack Mass
(g)
CAD
Download
RFQ
SFH-M8-16-TZB M8 1.25 16 17.5 8 12 1 20 12 CAD RFQ
SFH-M8-20-TZB M8 1.25 20 17.5 8 12 1 20 13 CAD RFQ
SFH-M8-25-TZB M8 1.25 25 17.5 8 12 1 20 15 CAD RFQ
SFH-M8-30-TZB M8 1.25 30 17.5 8 12 1 20 16 CAD RFQ
SFH-M8-35-TZB M8 1.25 35 17.5 8 12 1 20 19 CAD RFQ
SFH-M10-20-TZB M10 1.5 20 21 10 14 1.2 10 24 CAD RFQ
SFH-M10-25-TZB M10 1.5 25 21 10 14 1.2 10 26 CAD RFQ
SFH-M10-30-TZB M10 1.5 30 21 10 14 1.2 10 27 CAD RFQ
SFH-M10-35-TZB M10 1.5 35 21 10 14 1.2 10 31 CAD RFQ
SFH-M12-25-TZB M12 1.75 25 25 11.5 17 1.4 10 39 CAD RFQ
SFH-M12-30-TZB M12 1.75 30 25 11.5 17 1.4 10 43 CAD RFQ
SFH-M12-35-TZB M12 1.75 35 25 11.5 17 1.4 10 46 CAD RFQ
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
SFH-TZB
Main Body SWRCH10R
Trivalent Chromate Treatment
Strength Class 4.8

Characteristics

  • Flanged hex bolts compliant with JIS B 1189.
  • The head flange increases seating surface size, diffusing more pressure on the intended fastening material compared to conventional hex bolts and helping prevent seating surface sinking. Also, the seating surface can be ensured even for large drilled holes.
  • Washer mounting work is not required, reducing the number of parts.
  • Ideal for screw fastening automation using robots, as washers are not used.

Product List

Click here to see Hex Head Bolts (Screws)

Click here to see Special Screws (Bolts)