NBK logo

  • Special Screws
  • Hex Head Screws

SNH-M10-20

Hexagon Head Screws

Dimension Drawing

SNHHexagon Head Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNH-M10-20 M10 1.5 20 17 7 10 23 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNH-M10-20 M10 1.5 20 17 7 10 23 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNH-M10-20 M10 1.5 20 17 7 10 23 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNH-M10-20 M10 1.5 20 17 7 10 23 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Characteristics

  • Hexagon head screws compliant with JIS B 1180.

Material/Finish

SNH
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 10.9

Related Services

Product List

Click here to see SNH-M10

Click here to see SNH