• Special Screws (Bolts)
  • Hex Head Bolts (Screws)

SNHS/Hexagon Head Screws

Dimension Drawing

SNHSHexagon Head Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNHS-M3-6 M3 0.5 6 5.5 2 20 0.65 CAD RFQ
SNHS-M3-8 M3 0.5 8 5.5 2 20 0.73 CAD RFQ
SNHS-M3-10 M3 0.5 10 5.5 2 20 0.81 CAD RFQ
SNHS-M3-12 M3 0.5 12 5.5 2 20 0.89 CAD RFQ
SNHS-M3-16 M3 0.5 16 5.5 2 20 1.1 CAD RFQ
SNHS-M3-20 M3 0.5 20 5.5 2 20 1.3 CAD RFQ
SNHS-M4-6 M4 0.7 6 7 2.8 20 1.3 CAD RFQ
SNHS-M4-8 M4 0.7 8 7 2.8 20 1.5 CAD RFQ
SNHS-M4-10 M4 0.7 10 7 2.8 20 1.7 CAD RFQ
SNHS-M4-12 M4 0.7 12 7 2.8 20 1.8 CAD RFQ
SNHS-M4-16 M4 0.7 16 7 2.8 20 2.1 CAD RFQ
SNHS-M4-20 M4 0.7 20 7 2.8 20 2.4 CAD RFQ
SNHS-M4-25 M4 0.7 25 7 2.8 20 2.7 CAD RFQ
SNHS-M4-30 M4 0.7 30 7 2.8 20 3.2 CAD RFQ
SNHS-M5-8 M5 0.8 8 8 3.5 20 2.5 CAD RFQ
SNHS-M5-10 M5 0.8 10 8 3.5 20 2.7 CAD RFQ
SNHS-M5-12 M5 0.8 12 8 3.5 20 3 CAD RFQ
SNHS-M5-16 M5 0.8 16 8 3.5 20 3.5 CAD RFQ
SNHS-M5-20 M5 0.8 20 8 3.5 20 3.9 CAD RFQ
SNHS-M5-25 M5 0.8 25 8 3.5 20 4.4 CAD RFQ
SNHS-M5-30 M5 0.8 30 8 3.5 20 5.2 CAD RFQ
SNHS-M5-35 M5 0.8 35 8 3.5 20 5.8 CAD RFQ
SNHS-M6-10 M6 1 10 10 4 20 4.4 CAD RFQ
SNHS-M6-12 M6 1 12 10 4 20 4.8 CAD RFQ
SNHS-M6-16 M6 1 16 10 4 20 5.5 CAD RFQ
SNHS-M6-20 M6 1 20 10 4 20 6.2 CAD RFQ
SNHS-M6-25 M6 1 25 10 4 20 6.9 CAD RFQ
SNHS-M6-30 M6 1 30 10 4 20 7.9 CAD RFQ
SNHS-M6-35 M6 1 35 10 4 20 8.8 CAD RFQ
SNHS-M6-40 M6 1 40 10 4 20 9.6 CAD RFQ
SNHS-M8-12 M8 1.25 12 13 5.5 10 10 CAD RFQ
SNHS-M8-16 M8 1.25 16 13 5.5 10 11 CAD RFQ
SNHS-M8-20 M8 1.25 20 13 5.5 10 13 CAD RFQ
SNHS-M8-25 M8 1.25 25 13 5.5 10 14 CAD RFQ
SNHS-M8-30 M8 1.25 30 13 5.5 10 16 CAD RFQ
SNHS-M8-35 M8 1.25 35 13 5.5 10 17 CAD RFQ
SNHS-M8-40 M8 1.25 40 13 5.5 10 19 CAD RFQ
SNHS-M8-45 M8 1.25 45 13 5.5 10 20 CAD RFQ
SNHS-M8-50 M8 1.25 50 13 5.5 10 22 CAD RFQ
SNHS-M10-16 M10 1.5 16 17 7 10 22 CAD RFQ
SNHS-M10-20 M10 1.5 20 17 7 10 24 CAD RFQ
SNHS-M10-25 M10 1.5 25 17 7 10 26 CAD RFQ
SNHS-M10-30 M10 1.5 30 17 7 10 29 CAD RFQ
SNHS-M10-35 M10 1.5 35 17 7 10 31 CAD RFQ
SNHS-M10-40 M10 1.5 40 17 7 10 34 CAD RFQ
SNHS-M10-45 M10 1.5 45 17 7 10 36 CAD RFQ
SNHS-M10-50 M10 1.5 50 17 7 10 38 CAD RFQ
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
SNHS
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class Equivalent to A2-50

Characteristics

  • Stainless steel hexagon head screws compliant with JIS B 1180.

Product List

Click here to see Hex Head Bolts (Screws)

Click here to see Special Screws (Bolts)