NBK logo

  • Special Screws
  • Hex Head Screws

SNHS-M10-25

Hexagon Head Screws

Dimension Drawing

SNHSHexagon Head Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNHS-M10-25 M10 1.5 25 17 7 10 26 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNHS-M10-25 M10 1.5 25 17 7 10 26 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNHS-M10-25 M10 1.5 25 17 7 10 26 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNHS-M10-25 M10 1.5 25 17 7 10 26 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Characteristics

  • Stainless steel hexagon head screws compliant with JIS B 1180.

Material/Finish

SNHS
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class Equivalent to A2-50

Related Services

Product List

Click here to see SNHS-M10

Click here to see SNHS