Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|
SNHS-M10-35 | M10 | 1.5 | 35 | 17 | 7 | 10 | 31 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Characteristics
- Stainless steel hexagon head screws compliant with JIS B 1180.
Material/Finish
SNHS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | Equivalent to A2-50 |