Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|
SNHS-M4-6 | M4 | 0.7 | 6 | 7 | 2.8 | 20 | 1.3 | CAD | RFQ |
SNHS-M4-8 | M4 | 0.7 | 8 | 7 | 2.8 | 20 | 1.5 | CAD | RFQ |
SNHS-M4-10 | M4 | 0.7 | 10 | 7 | 2.8 | 20 | 1.7 | CAD | RFQ |
SNHS-M4-12 | M4 | 0.7 | 12 | 7 | 2.8 | 20 | 1.8 | CAD | RFQ |
SNHS-M4-16 | M4 | 0.7 | 16 | 7 | 2.8 | 20 | 2.1 | CAD | RFQ |
SNHS-M4-20 | M4 | 0.7 | 20 | 7 | 2.8 | 20 | 2.4 | CAD | RFQ |
SNHS-M4-25 | M4 | 0.7 | 25 | 7 | 2.8 | 20 | 2.7 | CAD | RFQ |
SNHS-M4-30 | M4 | 0.7 | 30 | 7 | 2.8 | 20 | 3.2 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNHS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | Equivalent to A2-50 |
Characteristics
- Stainless steel hexagon head screws compliant with JIS B 1180.