Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|
SNHS-M5-8 | M5 | 0.8 | 8 | 8 | 3.5 | 20 | 2.5 | CAD | RFQ |
SNHS-M5-10 | M5 | 0.8 | 10 | 8 | 3.5 | 20 | 2.7 | CAD | RFQ |
SNHS-M5-12 | M5 | 0.8 | 12 | 8 | 3.5 | 20 | 3 | CAD | RFQ |
SNHS-M5-16 | M5 | 0.8 | 16 | 8 | 3.5 | 20 | 3.5 | CAD | RFQ |
SNHS-M5-20 | M5 | 0.8 | 20 | 8 | 3.5 | 20 | 3.9 | CAD | RFQ |
SNHS-M5-25 | M5 | 0.8 | 25 | 8 | 3.5 | 20 | 4.4 | CAD | RFQ |
SNHS-M5-30 | M5 | 0.8 | 30 | 8 | 3.5 | 20 | 5.2 | CAD | RFQ |
SNHS-M5-35 | M5 | 0.8 | 35 | 8 | 3.5 | 20 | 5.8 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNHS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | Equivalent to A2-50 |
Characteristics
- Stainless steel hexagon head screws compliant with JIS B 1180.