Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|
SNHS-M6-10 | M6 | 1 | 10 | 10 | 4 | 20 | 4.4 | CAD | RFQ |
SNHS-M6-12 | M6 | 1 | 12 | 10 | 4 | 20 | 4.8 | CAD | RFQ |
SNHS-M6-16 | M6 | 1 | 16 | 10 | 4 | 20 | 5.5 | CAD | RFQ |
SNHS-M6-20 | M6 | 1 | 20 | 10 | 4 | 20 | 6.2 | CAD | RFQ |
SNHS-M6-25 | M6 | 1 | 25 | 10 | 4 | 20 | 6.9 | CAD | RFQ |
SNHS-M6-30 | M6 | 1 | 30 | 10 | 4 | 20 | 7.9 | CAD | RFQ |
SNHS-M6-35 | M6 | 1 | 35 | 10 | 4 | 20 | 8.8 | CAD | RFQ |
SNHS-M6-40 | M6 | 1 | 40 | 10 | 4 | 20 | 9.6 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNHS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | Equivalent to A2-50 |
Characteristics
- Stainless steel hexagon head screws compliant with JIS B 1180.