Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|
SNHS-M8-12 | M8 | 1.25 | 12 | 13 | 5.5 | 10 | 10 | CAD | RFQ |
SNHS-M8-16 | M8 | 1.25 | 16 | 13 | 5.5 | 10 | 11 | CAD | RFQ |
SNHS-M8-20 | M8 | 1.25 | 20 | 13 | 5.5 | 10 | 13 | CAD | RFQ |
SNHS-M8-25 | M8 | 1.25 | 25 | 13 | 5.5 | 10 | 14 | CAD | RFQ |
SNHS-M8-30 | M8 | 1.25 | 30 | 13 | 5.5 | 10 | 16 | CAD | RFQ |
SNHS-M8-35 | M8 | 1.25 | 35 | 13 | 5.5 | 10 | 17 | CAD | RFQ |
SNHS-M8-40 | M8 | 1.25 | 40 | 13 | 5.5 | 10 | 19 | CAD | RFQ |
SNHS-M8-45 | M8 | 1.25 | 45 | 13 | 5.5 | 10 | 20 | CAD | RFQ |
SNHS-M8-50 | M8 | 1.25 | 50 | 13 | 5.5 | 10 | 22 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNHS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | Equivalent to A2-50 |
Characteristics
- Stainless steel hexagon head screws compliant with JIS B 1180.