• Special Screws (Bolts)
  • Hex Head Bolts (Screws)

SPT-H/Plastic Screw - Hex Head Screws - PTFE

  • Heat-resistance
  • Chemical-proof
  • Electrical Insulation

Dimension Drawing

SPT-HPlastic Screw - Hex Head Screws - PTFE寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
6
8
10
12
16
20
25
30
40
50
60

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Tension Rupture
Load(N)*1
Mass
(g)
CAD
Download
RFQ
SPT-M3-6-H M3 0.5 6 5.5 2 45 0.18 CAD RFQ
SPT-M3-8-H M3 0.5 8 5.5 2 45 0.2 CAD RFQ
SPT-M3-10-H M3 0.5 10 5.5 2 45 0.23 CAD RFQ
SPT-M3-12-H M3 0.5 12 5.5 2 45 0.25 CAD RFQ
SPT-M3-16-H M3 0.5 16 5.5 2 45 0.3 CAD RFQ
SPT-M3-20-H M3 0.5 20 5.5 2 45 0.35 CAD RFQ
SPT-M4-8-H M4 0.7 8 7 2.8 79 0.41 CAD RFQ
SPT-M4-10-H M4 0.7 10 7 2.8 79 0.45 CAD RFQ
SPT-M4-12-H M4 0.7 12 7 2.8 79 0.5 CAD RFQ
SPT-M4-16-H M4 0.7 16 7 2.8 79 0.58 CAD RFQ
SPT-M4-20-H M4 0.7 20 7 2.8 79 0.66 CAD RFQ
SPT-M4-25-H M4 0.7 25 7 2.8 79 0.77 CAD RFQ
SPT-M5-10-H M5 0.8 10 8 3.5 128 0.74 CAD RFQ
SPT-M5-12-H M5 0.8 12 8 3.5 128 0.8 CAD RFQ
SPT-M5-16-H M5 0.8 16 8 3.5 128 0.94 CAD RFQ
SPT-M5-20-H M5 0.8 20 8 3.5 128 1.1 CAD RFQ
SPT-M5-25-H M5 0.8 25 8 3.5 128 1.2 CAD RFQ
SPT-M5-30-H M5 0.8 30 8 3.5 128 1.4 CAD RFQ
SPT-M6-10-H M6 1 10 10 4 181 1.2 CAD RFQ
SPT-M6-12-H M6 1 12 10 4 181 1.3 CAD RFQ
SPT-M6-16-H M6 1 16 10 4 181 1.5 CAD RFQ
SPT-M6-20-H M6 1 20 10 4 181 1.7 CAD RFQ
SPT-M6-25-H M6 1 25 10 4 181 1.9 CAD RFQ
SPT-M6-30-H M6 1 30 10 4 181 2.1 CAD RFQ
SPT-M6-40-H M6 1 40 10 4 181 2.6 CAD RFQ
SPT-M8-16-H M8 1.25 16 13 5.5 329 3 CAD RFQ
SPT-M8-20-H M8 1.25 20 13 5.5 329 3.4 CAD RFQ
SPT-M8-25-H M8 1.25 25 13 5.5 329 3.8 CAD RFQ
SPT-M8-30-H M8 1.25 30 13 5.5 329 4.2 CAD RFQ
SPT-M8-40-H M8 1.25 40 13 5.5 329 5.1 CAD RFQ
SPT-M8-50-H M8 1.25 50 13 5.5 329 6 CAD RFQ
SPT-M10-20-H M10 1.5 20 17 7 522 6.3 CAD RFQ
SPT-M10-25-H M10 1.5 25 17 7 522 7 CAD RFQ
SPT-M10-30-H M10 1.5 30 17 7 522 7.7 CAD RFQ
SPT-M10-40-H M10 1.5 40 17 7 522 9 CAD RFQ
SPT-M12-25-H M12 1.75 25 19 8 759 10 CAD RFQ
SPT-M12-30-H M12 1.75 30 19 8 759 11 CAD RFQ
SPT-M12-40-H M12 1.75 40 19 8 759 13 CAD RFQ
SPT-M12-50-H M12 1.75 50 19 8 759 15 CAD RFQ
SPT-M12-60-H M12 1.75 60 19 8 759 17 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SPT-H
Main body PTFE(Polytetrafluoroethylene)
/White
Heat Resistance Temperature*1 260℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics

  • PTFE (Polytetrafluoroethylene)is a plastic with excellent heat resistance, electrical properties, chemical resistance, and abrasion resistance. Most chemicals cannot penetrate it.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Hex Head Bolts (Screws)

Click here to see Special Screws (Bolts)