• Special Screws (Bolts)
  • Hex Head Bolts (Screws)

SSC-SNHS/Hex Head Captive Screws

  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC(SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNHSHex Head Captive Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
Lm
All
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNHS-M3-8 M3 0.5 8 4 2 5.5 2.2 0.8 CAD RFQ
SSC-SNHS-M3-10 M3 0.5 10 4 2 5.5 2.2 0.85 CAD RFQ
SSC-SNHS-M3-12 M3 0.5 12 4 2 5.5 2.2 0.94 CAD RFQ
SSC-SNHS-M3-16 M3 0.5 16 4 2 5.5 2.2 1.1 CAD RFQ
SSC-SNHS-M4-10 M4 0.7 10 5 2.8 7 3 1.7 CAD RFQ
SSC-SNHS-M4-12 M4 0.7 12 5 2.8 7 3 1.9 CAD RFQ
SSC-SNHS-M4-16 M4 0.7 16 5 2.8 7 3 2.2 CAD RFQ
SSC-SNHS-M4-20 M4 0.7 20 5 2.8 7 3 2.5 CAD RFQ
SSC-SNHS-M5-12 M5 0.8 12 6 3.5 8 3.9 3 CAD RFQ
SSC-SNHS-M5-16 M5 0.8 16 6 3.5 8 3.9 3.5 CAD RFQ
SSC-SNHS-M5-20 M5 0.8 20 6 3.5 8 3.9 4 CAD RFQ
SSC-SNHS-M5-25 M5 0.8 25 6 3.5 8 3.9 4.7 CAD RFQ
SSC-SNHS-M6-12 M6 1 12 8 4 10 4.5 4.9 CAD RFQ
SSC-SNHS-M6-16 M6 1 16 8 4 10 4.5 5.6 CAD RFQ
SSC-SNHS-M6-20 M6 1 20 8 4 10 4.5 6.3 CAD RFQ
SSC-SNHS-M6-25 M6 1 25 8 4 10 4.5 7.2 CAD RFQ
SSC-SNHS-M6-30 M6 1 30 8 4 10 4.5 8.1 CAD RFQ
SSC-SNHS-M8-16 M8 1.25 16 10 5.5 13 6.3 11 CAD RFQ
SSC-SNHS-M8-20 M8 1.25 20 10 5.5 13 6.3 13 CAD RFQ
SSC-SNHS-M8-25 M8 1.25 25 10 5.5 13 6.3 15 CAD RFQ
SSC-SNHS-M8-30 M8 1.25 30 10 5.5 13 6.3 16 CAD RFQ
SSC-SNHS-M8-35 M8 1.25 35 10 5.5 13 6.3 18 CAD RFQ
SSC-SNHS-M8-40 M8 1.25 40 10 5.5 13 6.3 20 CAD RFQ
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
SSC-SNHS
Main body SUSXM7 (Equivalent to SUS304)
Strength Class A2-50

Application

Fixing of protection cover and cover for inspection / CE marking
Machine tool / Food machinery / and Electronic device

Characteristics

  • We also produce captive screws of special specifications, e.g. dimensions, shapes, materials and surface treatment. Please feel free to contact our customer service.

SSC-SNHSHex Head Captive Screws


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Machine a screw hole on the cover and let through the threaded part of SSC-SNHS. Threaded part of SSC-SNHS is still engaged with the screw hole on the cover even after the screw is removed from the frame, so SSC-SNHS never fall out of the cover.

SSC-SNHSHex Head Captive Screws


Product List

Click here to see Hex Head Bolts (Screws)

Click here to see Special Screws (Bolts)