• Special Screws (Bolts)
  • Hexalobular Screws

SLT-TZB-ALK/Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Tightening Hole Damage Prevention

Dimension Drawing

SLT-TZB-ALKLow Profile Hexalobular Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 t Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SLT-M3-6-TZB-ALK M3 0.5 6 5.5 2.4 1.27 10 50 0.54 CAD RFQ
SLT-M3-8-TZB-ALK M3 0.5 8 5.5 2.4 1.27 10 50 0.63 CAD RFQ
SLT-M3-10-TZB-ALK M3 0.5 10 5.5 2.4 1.27 10 50 0.71 CAD RFQ
SLT-M3-12-TZB-ALK M3 0.5 12 5.5 2.4 1.27 10 50 0.79 CAD RFQ
SLT-M3-16-TZB-ALK M3 0.5 16 5.5 2.4 1.27 10 50 0.96 CAD RFQ
SLT-M4-6-TZB-ALK M4 0.7 6 7 3.1 1.66 20 50 1.11 CAD RFQ
SLT-M4-8-TZB-ALK M4 0.7 8 7 3.1 1.66 20 50 1.26 CAD RFQ
SLT-M4-10-TZB-ALK M4 0.7 10 7 3.1 1.66 20 50 1.4 CAD RFQ
SLT-M4-12-TZB-ALK M4 0.7 12 7 3.1 1.66 20 50 1.56 CAD RFQ
SLT-M4-16-TZB-ALK M4 0.7 16 7 3.1 1.66 20 50 1.86 CAD RFQ
SLT-M4-20-TZB-ALK M4 0.7 20 7 3.1 1.66 20 50 2.13 CAD RFQ
SLT-M5-8-TZB-ALK M5 0.8 8 8.5 3.65 1.91 25 50 2.21 CAD RFQ
SLT-M5-10-TZB-ALK M5 0.8 10 8.5 3.65 1.91 25 50 2.47 CAD RFQ
SLT-M5-12-TZB-ALK M5 0.8 12 8.5 3.65 1.91 25 50 2.81 CAD RFQ
SLT-M5-16-TZB-ALK M5 0.8 16 8.5 3.65 1.91 25 50 3.14 CAD RFQ
SLT-M5-20-TZB-ALK M5 0.8 20 8.5 3.65 1.91 25 50 3.69 CAD RFQ
SLT-M5-25-TZB-ALK M5 0.8 25 8.5 3.65 1.91 25 50 4.22 CAD RFQ
SLT-M6-8-TZB-ALK M6 1 8 10 4.4 2.29 30 20 3.37 CAD RFQ
SLT-M6-10-TZB-ALK M6 1 10 10 4.4 2.29 30 20 3.51 CAD RFQ
SLT-M6-12-TZB-ALK M6 1 12 10 4.4 2.29 30 20 3.89 CAD RFQ
SLT-M6-16-TZB-ALK M6 1 16 10 4.4 2.29 30 20 4.58 CAD RFQ
SLT-M6-20-TZB-ALK M6 1 20 10 4.4 2.29 30 20 5.29 CAD RFQ
SLT-M6-25-TZB-ALK M6 1 25 10 4.4 2.29 30 20 6.09 CAD RFQ
SLT-M6-30-TZB-ALK M6 1 30 10 4.4 2.29 30 20 7.37 CAD RFQ
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
SLT-TZB-ALK
Main Body SAE1022
Trivalent Chromate Treatment
Nylon Patch Nylon 11
Strength Class 8.8

Application

Reducing the size of equipment and devices
Prevention of damage to screw heads
Reliable tightening
Screw return and fallout prevented

Characteristics

  • Low profile hexalobular socket*1 cap screws with nylon patch.
  • Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SLT-TZB-ALKLow Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SLT-TZB-ALKLow Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SKXB Hexalobular Short BitSKXB

SLT-TZB-ALKLow Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SRD Magnet ScrewdriverSRD

SLT-TZB-ALKLow Profile Hexalobular Socket Head Cap Screws with Nylon Patch


Product List

Click here to see Hexalobular Screws

Click here to see Special Screws (Bolts)