• Special Screws (Bolts)
  • Hexalobular Screws

SNCX/Hexalobular Socket Head Cap Screws

  • Tightening Hole Damage Prevention

Dimension Drawing

SNCXHexalobular Socket Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
5
6
8
10
12
15
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 L2 Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNCX-M3-5 M3 0.5 5 5.5 3 Full Thread 10 50 0.67 CAD RFQ
SNCX-M3-6 M3 0.5 6 5.5 3 Full Thread 10 50 0.71 CAD RFQ
SNCX-M3-8 M3 0.5 8 5.5 3 Full Thread 10 50 0.8 CAD RFQ
SNCX-M3-10 M3 0.5 10 5.5 3 Full Thread 10 50 0.88 CAD RFQ
SNCX-M3-12 M3 0.5 12 5.5 3 Full Thread 10 50 0.96 CAD RFQ
SNCX-M3-15 M3 0.5 15 5.5 3 Full Thread 10 50 1.101 CAD RFQ
SNCX-M3-16 M3 0.5 16 5.5 3 Full Thread 10 50 1.16 CAD RFQ
SNCX-M3-20 M3 0.5 20 5.5 3 Full Thread 10 50 1.36 CAD RFQ
SNCX-M4-6 M4 0.7 6 7 4 Full Thread 25 50 1.5 CAD RFQ
SNCX-M4-8 M4 0.7 8 7 4 Full Thread 25 50 1.65 CAD RFQ
SNCX-M4-10 M4 0.7 10 7 4 Full Thread 25 50 1.8 CAD RFQ
SNCX-M4-12 M4 0.7 12 7 4 Full Thread 25 50 1.95 CAD RFQ
SNCX-M4-15 M4 0.7 15 7 4 Full Thread 25 50 2.007 CAD RFQ
SNCX-M4-16 M4 0.7 16 7 4 Full Thread 25 50 2.25 CAD RFQ
SNCX-M4-20 M4 0.7 20 7 4 Full Thread 25 50 2.65 CAD RFQ
SNCX-M4-25 M4 0.7 25 7 4 Full Thread 25 50 3.15 CAD RFQ
SNCX-M4-30 M4 0.7 30 7 4 20 25 50 3.333 CAD RFQ
SNCX-M4-35 M4 0.7 35 7 4 20 25 50 3.814 CAD RFQ
SNCX-M4-40 M4 0.7 40 7 4 20 25 50 4.293 CAD RFQ
SNCX-M4-45 M4 0.7 45 7 4 20 25 50 4.756 CAD RFQ
SNCX-M4-50 M4 0.7 50 7 4 20 25 50 5.244 CAD RFQ
SNCX-M5-8 M5 0.8 8 8.5 5 Full Thread 27 50 2.45 CAD RFQ
SNCX-M5-10 M5 0.8 10 8.5 5 Full Thread 27 50 2.7 CAD RFQ
SNCX-M5-12 M5 0.8 12 8.5 5 Full Thread 27 50 2.95 CAD RFQ
SNCX-M5-15 M5 0.8 15 8.5 5 Full Thread 27 50 3.55 CAD RFQ
SNCX-M5-16 M5 0.8 16 8.5 5 Full Thread 27 50 3.45 CAD RFQ
SNCX-M5-20 M5 0.8 20 8.5 5 Full Thread 27 50 4.01 CAD RFQ
SNCX-M5-25 M5 0.8 25 8.5 5 Full Thread 27 50 4.78 CAD RFQ
SNCX-M5-30 M5 0.8 30 8.5 5 22 27 50 5.55 CAD RFQ
SNCX-M5-35 M5 0.8 35 8.5 5 22 27 50 6.32 CAD RFQ
SNCX-M5-40 M5 0.8 40 8.5 5 22 27 50 7.08 CAD RFQ
SNCX-M5-45 M5 0.8 45 8.5 5 22 27 50 7.8 CAD RFQ
SNCX-M5-50 M5 0.8 50 8.5 5 22 27 50 8.6 CAD RFQ
SNCX-M6-10 M6 1 10 10 6 Full Thread 30 50 4.7 CAD RFQ
SNCX-M6-12 M6 1 12 10 6 Full Thread 30 50 5.07 CAD RFQ
SNCX-M6-15 M6 1 15 10 6 Full Thread 30 50 5.5 CAD RFQ
SNCX-M6-16 M6 1 16 10 6 Full Thread 30 50 5.75 CAD RFQ
SNCX-M6-20 M6 1 20 10 6 Full Thread 30 50 6.53 CAD RFQ
SNCX-M6-25 M6 1 25 10 6 Full Thread 30 50 7.59 CAD RFQ
SNCX-M6-30 M6 1 30 10 6 Full Thread 30 50 8.3 CAD RFQ
SNCX-M6-35 M6 1 35 10 6 24 30 50 9.1 CAD RFQ
SNCX-M6-40 M6 1 40 10 6 24 30 50 10.2 CAD RFQ
SNCX-M6-45 M6 1 45 10 6 24 30 50 11.25 CAD RFQ
SNCX-M6-50 M6 1 50 10 6 24 30 50 12.51 CAD RFQ
SNCX-M8-12 M8 1.25 12 13 8 Full Thread 45 20 10.519 CAD RFQ
SNCX-M8-15 M8 1.25 15 13 8 Full Thread 45 20 11.222 CAD RFQ
SNCX-M8-16 M8 1.25 16 13 8 Full Thread 45 20 11.524 CAD RFQ
SNCX-M8-20 M8 1.25 20 13 8 Full Thread 45 20 12.868 CAD RFQ
SNCX-M8-25 M8 1.25 25 13 8 Full Thread 45 20 14.295 CAD RFQ
SNCX-M8-30 M8 1.25 30 13 8 Full Thread 45 20 15.99 CAD RFQ
SNCX-M8-35 M8 1.25 35 13 8 Full Thread 45 20 18.08 CAD RFQ
SNCX-M10-15 M10 1.5 15 16 10 Full Thread 50 10 19.208 CAD RFQ
SNCX-M10-16 M10 1.5 16 16 10 Full Thread 50 10 19.92 CAD RFQ
SNCX-M10-20 M10 1.5 20 16 10 Full Thread 50 10 22.992 CAD RFQ
SNCX-M10-25 M10 1.5 25 16 10 Full Thread 50 10 24.51 CAD RFQ
SNCX-M10-30 M10 1.5 30 16 10 Full Thread 50 10 27.046 CAD RFQ
SNCX-M10-35 M10 1.5 35 16 10 Full Thread 50 10 29.56 CAD RFQ
SNCX-M10-40 M10 1.5 40 16 10 Full Thread 50 10 32.604 CAD RFQ
SNCX-M12-20 M12 1.75 20 18 12 Full Thread 55 5 32 CAD RFQ
SNCX-M12-25 M12 1.75 25 18 12 Full Thread 55 5 35.5 CAD RFQ
SNCX-M12-30 M12 1.75 30 18 12 Full Thread 55 5 39 CAD RFQ
SNCX-M12-35 M12 1.75 35 18 12 Full Thread 55 5 44.493 CAD RFQ
SNCX-M12-40 M12 1.75 40 18 12 Full Thread 55 5 47 CAD RFQ
SNCX-M12-45 M12 1.75 45 18 12 Full Thread 55 5 49.5 CAD RFQ
SNCX-M12-50 M12 1.75 50 18 12 Full Thread 55 5 55.15 CAD RFQ
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
SNCX
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 12.9

Application

Prevention of damage to screw heads
Reliable tightening

Characteristics

  • Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • Strength class is 12.9. High strength.
  • M3 - M12. Selection from abundant size variations is available to suit the device or equipment.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SNCXHexalobular Socket Head Cap Screws

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SNCXHexalobular Socket Head Cap Screws

SKXB Hexalobular Short BitSKXB

SNCXHexalobular Socket Head Cap Screws

SRD Magnet ScrewdriverSRD

SNCXHexalobular Socket Head Cap Screws


Product List

Click here to see Hexalobular Screws

Click here to see Special Screws (Bolts)