Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | L2 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNCX-M10-15 | M10 | 1.5 | 15 | 16 | 10 | Full Thread | 50 | 10 | 19.208 | RFQ |
| SNCX-M10-16 | M10 | 1.5 | 16 | 16 | 10 | Full Thread | 50 | 10 | 19.92 | RFQ |
| SNCX-M10-20 | M10 | 1.5 | 20 | 16 | 10 | Full Thread | 50 | 10 | 22.992 | RFQ |
| SNCX-M10-25 | M10 | 1.5 | 25 | 16 | 10 | Full Thread | 50 | 10 | 24.51 | RFQ |
| SNCX-M10-30 | M10 | 1.5 | 30 | 16 | 10 | Full Thread | 50 | 10 | 27.046 | RFQ |
| SNCX-M10-35 | M10 | 1.5 | 35 | 16 | 10 | Full Thread | 50 | 10 | 29.56 | RFQ |
| SNCX-M10-40 | M10 | 1.5 | 40 | 16 | 10 | Full Thread | 50 | 10 | 32.604 | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNCX | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 12.9 |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- Strength class is 12.9. High strength.
- M3 - M12. Selection from abundant size variations is available to suit the device or equipment.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










