• Special Screws
  • Hexalobular Screws

SNFX-M6-TBZ

Hexalobular Socket Flat Head Cap Screws

  • Tightening Hole Damage Prevention

Dimension Drawing

SNFX-TBZHexalobular Socket Flat Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
10
12
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFX-M6-10-TBZ M6 1 10 12 3.4 30 20 2.5 CAD RFQ
SNFX-M6-12-TBZ M6 1 12 12 3.4 30 20 3 CAD RFQ
SNFX-M6-20-TBZ M6 1 20 12 3.4 30 20 4.5 CAD RFQ
SNFX-M6-25-TBZ M6 1 25 12 3.4 30 20 5.3 CAD RFQ
SNFX-M6-30-TBZ M6 1 30 12 3.4 30 20 6.2 CAD RFQ
SNFX-M6-35-TBZ M6 1 35 12 3.4 30 20 7.5 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNFX-TBZ
Main Body Steel
Black Trivalent Chromate Treatment
Strength Class 4.8 Equivalent

Application

Prevention of damage to screw heads
Reliable tightening

Characteristics

  • Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SNFX-TBZHexalobular Socket Flat Head Cap Screws

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SNFX-TBZHexalobular Socket Flat Head Cap Screws

SKXB Hexalobular Short BitSKXB

SNFX-TBZHexalobular Socket Flat Head Cap Screws

SRD Magnet ScrewdriverSRD

SNFX-TBZHexalobular Socket Flat Head Cap Screws


Related Services

Product List

Click here to see SNFX-TBZ

Click here to see Hexalobular Screws