• Special Screws (Bolts)
  • Hexalobular Screws

SNFX-TZB-ALK/Hexalobular Socket Flat Head Cap Screws with Nylon Patch

  • Vibration resistant treatment
  • Tightening Hole Damage Prevention

Dimension Drawing

SNFX-TZB-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
5
6
8
10
12
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFX-M3-5-TZB-ALK M3 0.5 5 6 1.75 10 10 0.32 CAD RFQ
SNFX-M3-6-TZB-ALK M3 0.5 6 6 1.75 10 10 0.35 CAD RFQ
SNFX-M3-8-TZB-ALK M3 0.5 8 6 1.75 10 10 0.44 CAD RFQ
SNFX-M3-10-TZB-ALK M3 0.5 10 6 1.75 10 10 0.53 CAD RFQ
SNFX-M3-12-TZB-ALK M3 0.5 12 6 1.75 10 10 0.60 CAD RFQ
SNFX-M4-6-TZB-ALK M4 0.7 6 8 2.3 20 10 0.72 CAD RFQ
SNFX-M4-8-TZB-ALK M4 0.7 8 8 2.3 20 10 0.90 CAD RFQ
SNFX-M4-10-TZB-ALK M4 0.7 10 8 2.3 20 10 1.1 CAD RFQ
SNFX-M4-12-TZB-ALK M4 0.7 12 8 2.3 20 10 1.2 CAD RFQ
SNFX-M5-10-TZB-ALK M5 0.8 10 10 2.8 25 10 1.9 CAD RFQ
SNFX-M5-12-TZB-ALK M5 0.8 12 10 2.8 25 10 2.2 CAD RFQ
SNFX-M6-10-TZB-ALK M6 1 10 12 3.4 30 10 2.5 CAD RFQ
SNFX-M6-12-TZB-ALK M6 1 12 12 3.4 30 10 3 CAD RFQ
SNFX-M6-20-TZB-ALK M6 1 20 12 3.4 30 10 4.5 CAD RFQ
SNFX-M6-25-TZB-ALK M6 1 25 12 3.4 30 10 5.3 CAD RFQ
SNFX-M6-30-TZB-ALK M6 1 30 12 3.4 30 10 6.2 CAD RFQ
SNFX-M6-35-TZB-ALK M6 1 35 12 3.4 30 10 7.5 CAD RFQ
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
SNFX-TZB-ALK
Main Body Steel
Trivalent Chromate Treatment
Nylon Patch Nylon 11
Strength Class 4.8 Equivalent

Application

Prevention of damage to screw heads
Reliable tightening
Screw return and fallout prevented

Characteristics

  • Hexalobular socket*1 flat head screws with nylon patch.
  • Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SNFX-TZB-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SNFX-TZB-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch

SKXB Hexalobular Short BitSKXB

SNFX-TZB-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch

SRD Magnet ScrewdriverSRD

SNFX-TZB-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch


Product List

Click here to see Hexalobular Screws

Click here to see Special Screws (Bolts)