• Special Screws (Bolts)
  • High Specific Strength

SPA-P/Plastic Cross Recessed Pan Head Machine Screws - RENY

  • High strength
  • Light Weight
  • High Specific Strength

Dimension Drawing

SPA-PPlastic Cross Recessed Pan Head Machine Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.7
M2
M2.6
M3
M4
M5
M6
M8
L
All
4
3
5
6
7
8
10
12
15
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M1.7-4-P M1.7 0.35 4 2.5 0.5 0 98 0.041 50 0.011 CAD RFQ
SPA-M2-3-P M2 0.4 3 3.5 1.3 1 350 0.101 50 0.028 CAD RFQ
SPA-M2-4-P M2 0.4 4 3.5 1.3 1 350 0.101 50 0.03 CAD RFQ
SPA-M2-5-P M2 0.4 5 3.5 1.3 1 350 0.101 50 0.034 CAD RFQ
SPA-M2-6-P M2 0.4 6 3.5 1.3 1 350 0.101 50 0.038 CAD RFQ
SPA-M2-7-P M2 0.4 7 3.5 1.3 1 350 0.101 50 0.04 CAD RFQ
SPA-M2-8-P M2 0.4 8 3.5 1.3 1 350 0.101 50 0.044 CAD RFQ
SPA-M2-10-P M2 0.4 10 3.5 1.3 1 350 0.101 50 0.053 CAD RFQ
SPA-M2-12-P M2 0.4 12 3.5 1.3 1 350 0.101 50 0.061 CAD RFQ
SPA-M2-3-P(100) M2 0.4 3 3.5 1.3 1 350 0.101 100 0.028 CAD RFQ
SPA-M2-4-P(100) M2 0.4 4 3.5 1.3 1 350 0.101 100 0.03 CAD RFQ
SPA-M2-5-P(100) M2 0.4 5 3.5 1.3 1 350 0.101 100 0.034 CAD RFQ
SPA-M2-6-P(100) M2 0.4 6 3.5 1.3 1 350 0.101 100 0.038 CAD RFQ
SPA-M2-7-P(100) M2 0.4 7 3.5 1.3 1 350 0.101 100 0.04 CAD RFQ
SPA-M2-8-P(100) M2 0.4 8 3.5 1.3 1 350 0.101 100 0.044 CAD RFQ
SPA-M2-10-P(100) M2 0.4 10 3.5 1.3 1 350 0.101 100 0.053 CAD RFQ
SPA-M2-12-P(100) M2 0.4 12 3.5 1.3 1 350 0.101 100 0.061 CAD RFQ
SPA-M2-3-P(1000) M2 0.4 3 3.5 1.3 1 350 0.101 1000 0.028 CAD RFQ
SPA-M2-4-P(1000) M2 0.4 4 3.5 1.3 1 350 0.101 1000 0.03 CAD RFQ
SPA-M2-5-P(1000) M2 0.4 5 3.5 1.3 1 350 0.101 1000 0.034 CAD RFQ
SPA-M2-6-P(1000) M2 0.4 6 3.5 1.3 1 350 0.101 1000 0.038 CAD RFQ
SPA-M2-7-P(1000) M2 0.4 7 3.5 1.3 1 350 0.101 1000 0.04 CAD RFQ
SPA-M2-8-P(1000) M2 0.4 8 3.5 1.3 1 350 0.101 1000 0.044 CAD RFQ
SPA-M2-10-P(1000) M2 0.4 10 3.5 1.3 1 350 0.101 1000 0.053 CAD RFQ
SPA-M2-12-P(1000) M2 0.4 12 3.5 1.3 1 350 0.101 1000 0.061 CAD RFQ
SPA-M2.6-4-P M2.6 0.45 4 4.5 1.7 1 611 0.22 50 0.077 CAD RFQ
SPA-M2.6-5-P M2.6 0.45 5 4.5 1.7 1 611 0.22 50 0.083 CAD RFQ
SPA-M2.6-6-P M2.6 0.45 6 4.5 1.7 1 611 0.22 50 0.07 CAD RFQ
SPA-M2.6-8-P M2.6 0.45 8 4.5 1.7 1 611 0.22 50 0.085 CAD RFQ
SPA-M2.6-10-P M2.6 0.45 10 4.5 1.7 1 611 0.22 50 0.097 CAD RFQ
SPA-M2.6-12-P M2.6 0.45 12 4.5 1.7 1 611 0.22 50 0.11 CAD RFQ
SPA-M2.6-4-P(100) M2.6 0.45 4 4.5 1.7 1 611 0.22 100 0.077 CAD RFQ
SPA-M2.6-5-P(100) M2.6 0.45 5 4.5 1.7 1 611 0.22 100 0.083 CAD RFQ
SPA-M2.6-6-P(100) M2.6 0.45 6 4.5 1.7 1 611 0.22 100 0.07 CAD RFQ
SPA-M2.6-8-P(100) M2.6 0.45 8 4.5 1.7 1 611 0.22 100 0.085 CAD RFQ
SPA-M2.6-10-P(100) M2.6 0.45 10 4.5 1.7 1 611 0.22 100 0.097 CAD RFQ
SPA-M2.6-12-P(100) M2.6 0.45 12 4.5 1.7 1 611 0.22 100 0.11 CAD RFQ
SPA-M2.6-4-P(1000) M2.6 0.45 4 4.5 1.7 1 611 0.22 1000 0.077 CAD RFQ
SPA-M2.6-5-P(1000) M2.6 0.45 5 4.5 1.7 1 611 0.22 1000 0.083 CAD RFQ
SPA-M2.6-6-P(1000) M2.6 0.45 6 4.5 1.7 1 611 0.22 1000 0.07 CAD RFQ
SPA-M2.6-8-P(1000) M2.6 0.45 8 4.5 1.7 1 611 0.22 1000 0.085 CAD RFQ
SPA-M2.6-10-P(1000) M2.6 0.45 10 4.5 1.7 1 611 0.22 1000 0.097 CAD RFQ
SPA-M2.6-12-P(1000) M2.6 0.45 12 4.5 1.7 1 611 0.22 1000 0.11 CAD RFQ
SPA-M3-4-P M3 0.5 4 5.5 2 2 853 0.36 50 0.093 CAD RFQ
SPA-M3-5-P M3 0.5 5 5.5 2 2 853 0.36 50 0.1 CAD RFQ
SPA-M3-6-P M3 0.5 6 5.5 2 2 853 0.36 50 0.11 CAD RFQ
SPA-M3-8-P M3 0.5 8 5.5 2 2 853 0.36 50 0.13 CAD RFQ
SPA-M3-10-P M3 0.5 10 5.5 2 2 853 0.36 50 0.15 CAD RFQ
SPA-M3-12-P M3 0.5 12 5.5 2 2 853 0.36 50 0.16 CAD RFQ
SPA-M3-15-P M3 0.5 15 5.5 2 2 853 0.36 50 0.19 CAD RFQ
SPA-M3-16-P M3 0.5 16 5.5 2 2 853 0.36 50 0.21 CAD RFQ
SPA-M3-20-P M3 0.5 20 5.5 2 2 853 0.36 50 0.26 CAD RFQ
SPA-M3-25-P M3 0.5 25 5.5 2 2 853 0.36 50 0.31 CAD RFQ
SPA-M3-30-P M3 0.5 30 5.5 2 2 853 0.36 50 0.35 CAD RFQ
SPA-M3-4-P(100) M3 0.5 4 5.5 2 2 853 0.36 100 0.093 CAD RFQ
SPA-M3-5-P(100) M3 0.5 5 5.5 2 2 853 0.36 100 0.1 CAD RFQ
SPA-M3-6-P(100) M3 0.5 6 5.5 2 2 853 0.36 100 0.11 CAD RFQ
SPA-M3-8-P(100) M3 0.5 8 5.5 2 2 853 0.36 100 0.13 CAD RFQ
SPA-M3-10-P(100) M3 0.5 10 5.5 2 2 853 0.36 100 0.15 CAD RFQ
SPA-M3-12-P(100) M3 0.5 12 5.5 2 2 853 0.36 100 0.16 CAD RFQ
SPA-M3-15-P(100) M3 0.5 15 5.5 2 2 853 0.36 100 0.19 CAD RFQ
SPA-M3-16-P(100) M3 0.5 16 5.5 2 2 853 0.36 100 0.21 CAD RFQ
SPA-M3-20-P(100) M3 0.5 20 5.5 2 2 853 0.36 100 0.26 CAD RFQ
SPA-M3-25-P(100) M3 0.5 25 5.5 2 2 853 0.36 100 0.31 CAD RFQ
SPA-M3-30-P(100) M3 0.5 30 5.5 2 2 853 0.36 100 0.35 CAD RFQ
SPA-M3-4-P(1000) M3 0.5 4 5.5 2 2 853 0.36 1000 0.093 CAD RFQ
SPA-M3-5-P(1000) M3 0.5 5 5.5 2 2 853 0.36 1000 0.1 CAD RFQ
SPA-M3-6-P(1000) M3 0.5 6 5.5 2 2 853 0.36 1000 0.11 CAD RFQ
SPA-M3-8-P(1000) M3 0.5 8 5.5 2 2 853 0.36 1000 0.13 CAD RFQ
SPA-M3-10-P(1000) M3 0.5 10 5.5 2 2 853 0.36 1000 0.15 CAD RFQ
SPA-M3-12-P(1000) M3 0.5 12 5.5 2 2 853 0.36 1000 0.16 CAD RFQ
SPA-M3-15-P(1000) M3 0.5 15 5.5 2 2 853 0.36 1000 0.19 CAD RFQ
SPA-M3-16-P(1000) M3 0.5 16 5.5 2 2 853 0.36 1000 0.21 CAD RFQ
SPA-M3-20-P(1000) M3 0.5 20 5.5 2 2 853 0.36 1000 0.26 CAD RFQ
SPA-M3-25-P(1000) M3 0.5 25 5.5 2 2 853 0.36 1000 0.31 CAD RFQ
SPA-M3-30-P(1000) M3 0.5 30 5.5 2 2 853 0.36 1000 0.35 CAD RFQ
SPA-M4-5-P M4 0.7 5 7 2.6 2 1499 0.85 50 0.2 CAD RFQ
SPA-M4-6-P M4 0.7 6 7 2.6 2 1499 0.85 50 0.22 CAD RFQ
SPA-M4-8-P M4 0.7 8 7 2.6 2 1499 0.85 50 0.25 CAD RFQ
SPA-M4-10-P M4 0.7 10 7 2.6 2 1499 0.85 50 0.28 CAD RFQ
SPA-M4-12-P M4 0.7 12 7 2.6 2 1499 0.85 50 0.32 CAD RFQ
SPA-M4-15-P M4 0.7 15 7 2.6 2 1499 0.85 50 0.36 CAD RFQ
SPA-M4-16-P M4 0.7 16 7 2.6 2 1499 0.85 50 0.41 CAD RFQ
SPA-M4-20-P M4 0.7 20 7 2.6 2 1499 0.85 50 0.52 CAD RFQ
SPA-M4-25-P M4 0.7 25 7 2.6 2 1499 0.85 50 0.6 CAD RFQ
SPA-M4-30-P M4 0.7 30 7 2.6 2 1499 0.85 50 0.68 CAD RFQ
SPA-M4-5-P(100) M4 0.7 5 7 2.6 2 1499 0.85 100 0.2 CAD RFQ
SPA-M4-6-P(100) M4 0.7 6 7 2.6 2 1499 0.85 100 0.22 CAD RFQ
SPA-M4-8-P(100) M4 0.7 8 7 2.6 2 1499 0.85 100 0.25 CAD RFQ
SPA-M4-10-P(100) M4 0.7 10 7 2.6 2 1499 0.85 100 0.28 CAD RFQ
SPA-M4-12-P(100) M4 0.7 12 7 2.6 2 1499 0.85 100 0.32 CAD RFQ
SPA-M4-15-P(100) M4 0.7 15 7 2.6 2 1499 0.85 100 0.36 CAD RFQ
SPA-M4-16-P(100) M4 0.7 16 7 2.6 2 1499 0.85 100 0.41 CAD RFQ
SPA-M4-20-P(100) M4 0.7 20 7 2.6 2 1499 0.85 100 0.52 CAD RFQ
SPA-M4-25-P(100) M4 0.7 25 7 2.6 2 1499 0.85 100 0.6 CAD RFQ
SPA-M4-30-P(100) M4 0.7 30 7 2.6 2 1499 0.85 100 0.68 CAD RFQ
SPA-M4-5-P(1000) M4 0.7 5 7 2.6 2 1499 0.85 1000 0.2 CAD RFQ
SPA-M4-6-P(1000) M4 0.7 6 7 2.6 2 1499 0.85 1000 0.22 CAD RFQ
SPA-M4-8-P(1000) M4 0.7 8 7 2.6 2 1499 0.85 1000 0.25 CAD RFQ
SPA-M4-10-P(1000) M4 0.7 10 7 2.6 2 1499 0.85 1000 0.28 CAD RFQ
SPA-M4-12-P(1000) M4 0.7 12 7 2.6 2 1499 0.85 1000 0.32 CAD RFQ
SPA-M4-15-P(1000) M4 0.7 15 7 2.6 2 1499 0.85 1000 0.36 CAD RFQ
SPA-M4-16-P(1000) M4 0.7 16 7 2.6 2 1499 0.85 1000 0.41 CAD RFQ
SPA-M4-20-P(1000) M4 0.7 20 7 2.6 2 1499 0.85 1000 0.52 CAD RFQ
SPA-M4-25-P(500) M4 0.7 25 7 2.6 2 1499 0.85 500 0.6 CAD RFQ
SPA-M4-30-P(500) M4 0.7 30 7 2.6 2 1499 0.85 500 0.68 CAD RFQ
SPA-M5-8-P M5 0.8 8 9 3.3 2 2407 1.65 20 0.47 CAD RFQ
SPA-M5-10-P M5 0.8 10 9 3.3 2 2407 1.65 20 0.52 CAD RFQ
SPA-M5-12-P M5 0.8 12 9 3.3 2 2407 1.65 20 0.56 CAD RFQ
SPA-M5-15-P M5 0.8 15 9 3.3 2 2407 1.65 20 0.66 CAD RFQ
SPA-M5-20-P M5 0.8 20 9 3.3 2 2407 1.65 20 0.76 CAD RFQ
SPA-M5-25-P M5 0.8 25 9 3.3 2 2407 1.65 20 0.98 CAD RFQ
SPA-M5-30-P M5 0.8 30 9 3.3 2 2407 1.65 20 1.2 CAD RFQ
SPA-M5-35-P M5 0.8 35 9 3.3 2 2407 1.65 20 1.3 CAD RFQ
SPA-M5-8-P(100) M5 0.8 8 9 3.3 2 2407 1.65 100 0.47 CAD RFQ
SPA-M5-10-P(100) M5 0.8 10 9 3.3 2 2407 1.65 100 0.52 CAD RFQ
SPA-M5-12-P(100) M5 0.8 12 9 3.3 2 2407 1.65 100 0.56 CAD RFQ
SPA-M5-15-P(100) M5 0.8 15 9 3.3 2 2407 1.65 100 0.66 CAD RFQ
SPA-M5-20-P(100) M5 0.8 20 9 3.3 2 2407 1.65 100 0.76 CAD RFQ
SPA-M5-25-P(100) M5 0.8 25 9 3.3 2 2407 1.65 100 0.98 CAD RFQ
SPA-M5-30-P(100) M5 0.8 30 9 3.3 2 2407 1.65 100 1.2 CAD RFQ
SPA-M5-35-P(100) M5 0.8 35 9 3.3 2 2407 1.65 100 1.3 CAD RFQ
SPA-M5-8-P(1000) M5 0.8 8 9 3.3 2 2407 1.65 1000 0.47 CAD RFQ
SPA-M5-10-P(1000) M5 0.8 10 9 3.3 2 2407 1.65 1000 0.52 CAD RFQ
SPA-M5-12-P(1000) M5 0.8 12 9 3.3 2 2407 1.65 1000 0.56 CAD RFQ
SPA-M5-15-P(500) M5 0.8 15 9 3.3 2 2407 1.65 500 0.66 CAD RFQ
SPA-M5-20-P(500) M5 0.8 20 9 3.3 2 2407 1.65 500 0.76 CAD RFQ
SPA-M5-25-P(500) M5 0.8 25 9 3.3 2 2407 1.65 500 0.98 CAD RFQ
SPA-M5-30-P(250) M5 0.8 30 9 3.3 2 2407 1.65 250 1.2 CAD RFQ
SPA-M5-35-P(250) M5 0.8 35 9 3.3 2 2407 1.65 250 1.3 CAD RFQ
SPA-M6-10-P M6 1 10 10.5 3.9 3 3106 2.74 20 0.83 CAD RFQ
SPA-M6-12-P M6 1 12 10.5 3.9 3 3106 2.74 20 0.9 CAD RFQ
SPA-M6-15-P M6 1 15 10.5 3.9 3 3106 2.74 20 1 CAD RFQ
SPA-M6-20-P M6 1 20 10.5 3.9 3 3106 2.74 20 1.2 CAD RFQ
SPA-M6-25-P M6 1 25 10.5 3.9 3 3106 2.74 20 1.4 CAD RFQ
SPA-M6-30-P M6 1 30 10.5 3.9 3 3106 2.74 20 1.8 CAD RFQ
SPA-M6-35-P M6 1 35 10.5 3.9 3 3106 2.74 20 2.0 CAD RFQ
SPA-M6-40-P M6 1 40 10.5 3.9 3 3106 2.74 20 2.1 CAD RFQ
SPA-M6-10-P(100) M6 1 10 10.5 3.9 3 3106 2.74 100 0.83 CAD RFQ
SPA-M6-12-P(100) M6 1 12 10.5 3.9 3 3106 2.74 100 0.9 CAD RFQ
SPA-M6-15-P(100) M6 1 15 10.5 3.9 3 3106 2.74 100 1 CAD RFQ
SPA-M6-20-P(100) M6 1 20 10.5 3.9 3 3106 2.74 100 1.2 CAD RFQ
SPA-M6-25-P(100) M6 1 25 10.5 3.9 3 3106 2.74 100 1.4 CAD RFQ
SPA-M6-30-P(100) M6 1 30 10.5 3.9 3 3106 2.74 100 1.8 CAD RFQ
SPA-M6-35-P(100) M6 1 35 10.5 3.9 3 3106 2.74 100 2.0 CAD RFQ
SPA-M6-40-P(100) M6 1 40 10.5 3.9 3 3106 2.74 100 2.1 CAD RFQ
SPA-M6-10-P(500) M6 1 10 10.5 3.9 3 3106 2.74 500 0.83 CAD RFQ
SPA-M6-12-P(500) M6 1 12 10.5 3.9 3 3106 2.74 500 0.9 CAD RFQ
SPA-M6-15-P(500) M6 1 15 10.5 3.9 3 3106 2.74 500 1 CAD RFQ
SPA-M6-20-P(250) M6 1 20 10.5 3.9 3 3106 2.74 250 1.2 CAD RFQ
SPA-M6-25-P(250) M6 1 25 10.5 3.9 3 3106 2.74 250 1.4 CAD RFQ
SPA-M6-30-P(250) M6 1 30 10.5 3.9 3 3106 2.74 250 1.8 CAD RFQ
SPA-M8-12-P M8 1.25 12 14 5.2 3 5335 6.22 10 2.3 CAD RFQ
SPA-M8-15-P M8 1.25 15 14 5.2 3 5335 6.22 10 2.5 CAD RFQ
SPA-M8-20-P M8 1.25 20 14 5.2 3 5335 6.22 10 2.8 CAD RFQ
SPA-M8-25-P M8 1.25 25 14 5.2 3 5335 6.22 10 3.2 CAD RFQ
SPA-M8-30-P M8 1.25 30 14 5.2 3 5335 6.22 10 3.5 CAD RFQ
SPA-M8-35-P M8 1.25 35 14 5.2 3 5335 6.22 10 3.8 CAD RFQ
SPA-M8-12-P(100) M8 1.25 12 14 5.2 3 5335 6.22 100 2.3 CAD RFQ
SPA-M8-15-P(100) M8 1.25 15 14 5.2 3 5335 6.22 100 2.5 CAD RFQ
SPA-M8-20-P(100) M8 1.25 20 14 5.2 3 5335 6.22 100 2.8 CAD RFQ
SPA-M8-25-P(100) M8 1.25 25 14 5.2 3 5335 6.22 100 3.2 CAD RFQ
SPA-M8-30-P(100) M8 1.25 30 14 5.2 3 5335 6.22 100 3.5 CAD RFQ
SPA-M8-35-P(100) M8 1.25 35 14 5.2 3 5335 6.22 100 3.8 CAD RFQ
SPA-M8-12-P(250) M8 1.25 12 14 5.2 3 5335 6.22 250 2.3 CAD RFQ
SPA-M8-15-P(250) M8 1.25 15 14 5.2 3 5335 6.22 250 2.5 CAD RFQ
SPA-M8-20-P(200) M8 1.25 20 14 5.2 3 5335 6.22 200 2.8 CAD RFQ
SPA-M8-25-P(200) M8 1.25 25 14 5.2 3 5335 6.22 200 3.2 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPA-P
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of refrigerating and freezing facilities
Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • RENYTM Phillips cross recessed pan head machine screws.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see High Specific Strength

Click here to see Special Screws (Bolts)