• Special Screws (Bolts)
  • High Specific Strength

SPS-P/Plastic Screw - Cross Recessed Pan Head Machine Screws - PPS

  • Heat-resistance
  • Chemical-proof
  • High Specific Strength

Dimension Drawing

SPS-PPlastic Screw - Cross Recessed Pan Head Machine Screws - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M3
M4
M5
M6
L
All
4
5
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M2-4-P M2 0.4 4 3.5 1.3 1 217 0.084 20 0.03 CAD RFQ
SPS-M2-5-P M2 0.4 5 3.5 1.3 1 217 0.084 20 0.034 CAD RFQ
SPS-M2-6-P M2 0.4 6 3.5 1.3 1 217 0.084 20 0.038 CAD RFQ
SPS-M2-8-P M2 0.4 8 3.5 1.3 1 217 0.084 20 0.045 CAD RFQ
SPS-M2-10-P M2 0.4 10 3.5 1.3 1 217 0.084 20 0.053 CAD RFQ
SPS-M2-12-P M2 0.4 12 3.5 1.3 1 217 0.084 20 0.062 CAD RFQ
SPS-M3-5-P M3 0.5 5 5.5 2 2 558 0.29 20 0.1 CAD RFQ
SPS-M3-6-P M3 0.5 6 5.5 2 2 558 0.29 20 0.11 CAD RFQ
SPS-M3-8-P M3 0.5 8 5.5 2 2 558 0.29 20 0.13 CAD RFQ
SPS-M3-10-P M3 0.5 10 5.5 2 2 558 0.29 20 0.15 CAD RFQ
SPS-M3-12-P M3 0.5 12 5.5 2 2 558 0.29 20 0.16 CAD RFQ
SPS-M3-15-P M3 0.5 15 5.5 2 2 558 0.29 20 0.2 CAD RFQ
SPS-M3-20-P M3 0.5 20 5.5 2 2 558 0.29 20 0.23 CAD RFQ
SPS-M3-25-P M3 0.5 25 5.5 2 2 558 0.29 20 0.28 CAD RFQ
SPS-M3-30-P M3 0.5 30 5.5 2 2 558 0.29 20 0.32 CAD RFQ
SPS-M4-6-P M4 0.7 6 7 2.6 2 966 0.69 20 0.22 CAD RFQ
SPS-M4-8-P M4 0.7 8 7 2.6 2 966 0.69 20 0.25 CAD RFQ
SPS-M4-10-P M4 0.7 10 7 2.6 2 966 0.69 20 0.28 CAD RFQ
SPS-M4-12-P M4 0.7 12 7 2.6 2 966 0.69 20 0.32 CAD RFQ
SPS-M4-15-P M4 0.7 15 7 2.6 2 966 0.69 20 0.38 CAD RFQ
SPS-M4-20-P M4 0.7 20 7 2.6 2 966 0.69 20 0.45 CAD RFQ
SPS-M4-25-P M4 0.7 25 7 2.6 2 966 0.69 20 0.53 CAD RFQ
SPS-M4-30-P M4 0.7 30 7 2.6 2 966 0.69 20 0.61 CAD RFQ
SPS-M5-8-P M5 0.8 8 9 3.3 2 1548 1.23 10 0.47 CAD RFQ
SPS-M5-10-P M5 0.8 10 9 3.3 2 1548 1.23 10 0.52 CAD RFQ
SPS-M5-12-P M5 0.8 12 9 3.3 2 1548 1.23 10 0.57 CAD RFQ
SPS-M5-15-P M5 0.8 15 9 3.3 2 1548 1.23 10 0.67 CAD RFQ
SPS-M5-20-P M5 0.8 20 9 3.3 2 1548 1.23 10 0.77 CAD RFQ
SPS-M5-25-P M5 0.8 25 9 3.3 2 1548 1.23 10 0.89 CAD RFQ
SPS-M5-30-P M5 0.8 30 9 3.3 2 1548 1.23 10 1 CAD RFQ
SPS-M6-10-P M6 1 10 10.5 3.9 3 2028 2.05 10 0.83 CAD RFQ
SPS-M6-12-P M6 1 12 10.5 3.9 3 2028 2.05 10 0.9 CAD RFQ
SPS-M6-15-P M6 1 15 10.5 3.9 3 2028 2.05 10 1.1 CAD RFQ
SPS-M6-20-P M6 1 20 10.5 3.9 3 2028 2.05 10 1.2 CAD RFQ
SPS-M6-25-P M6 1 25 10.5 3.9 3 2028 2.05 10 1.3 CAD RFQ
SPS-M6-30-P M6 1 30 10.5 3.9 3 2028 2.05 10 1.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPS-P
Main body PPS(Polyphenylene Sulfide)(Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see High Specific Strength

Click here to see Special Screws (Bolts)