Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNS-M5-6-EL | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 20 | 2.2 | CAD | RFQ |
SNS-M5-8-EL | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 20 | 2.5 | CAD | RFQ |
SNS-M5-10-EL | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 20 | 2.7 | CAD | RFQ |
SNS-M5-12-EL | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 20 | 3 | CAD | RFQ |
SNS-M5-16-EL | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 20 | 3.5 | CAD | RFQ |
SNS-M5-20-EL | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 20 | 4 | CAD | RFQ |
SNS-M5-25-EL | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 20 | 4.8 | CAD | RFQ |
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNS-EL | |
---|---|
Main Body | SCM435 Electroless Nickel Plating |
Strength Class | 12.9 |
Application
Equipment and device structures, FPD production equipment,semiconductor devices, and general industrial machines
Characteristics
- Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
- For applications that require both high strength (Strength Class 12.9) and corrosion resistance.
- Conforms to JIS B 1176, ISO 4762, and DIN 912. ⇒Technical Information:JIS B 1176、ISO 4762