NBK logo

  • Special Screws
  • High Strength

SNS-M8-16-EL

Hex Socket Head Cap Screws - Electroless Nickel Plating

  • High strength
  • High Specific Strength

Dimension Drawing

SNS-ELHex Socket Head Cap Screws - Electroless Nickel Plating寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M8-16-EL M8 1.25 16 13 8 6 10 12 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M8-16-EL M8 1.25 16 13 8 6 10 12 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M8-16-EL M8 1.25 16 13 8 6 10 12 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M8-16-EL M8 1.25 16 13 8 6 10 12 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNS-EL
Main Body SCM435
Electroless Nickel Plating
Strength Class 12.9

Application

Equipment and device structures, FPD production equipment,
semiconductor devices, and general industrial machines

Characteristics

  • Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
  • For applications that require both high strength (Strength Class 12.9) and corrosion resistance.
  • Conforms to JIS B 1176, ISO 4762, and DIN 912. ⇒Technical Information:JIS B 1176、ISO 4762

Product List

Click here to see SNS-M8-EL

Click here to see SNS-EL