• Special Screws (Bolts)
  • High Strength

SNS-J/Socket Head Cap Screws

  • High strength
  • High Specific Strength

Dimension Drawing

SNS-JSocket Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
M16
L
All
4
5
6
8
10
12
16
20
25
30
35
40
45
50
60
70
80

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M3-4 M3 0.5 4 5.5 3 2.5 50 0.65 CAD RFQ
SNS-M3-5 M3 0.5 5 5.5 3 2.5 50 0.69 CAD RFQ
SNS-M3-6 M3 0.5 6 5.5 3 2.5 50 0.73 CAD RFQ
SNS-M3-8 M3 0.5 8 5.5 3 2.5 50 0.8 CAD RFQ
SNS-M3-10 M3 0.5 10 5.5 3 2.5 50 0.88 CAD RFQ
SNS-M3-12 M3 0.5 12 5.5 3 2.5 50 0.96 CAD RFQ
SNS-M3-16 M3 0.5 16 5.5 3 2.5 50 1.2 CAD RFQ
SNS-M3-20 M3 0.5 20 5.5 3 2.5 50 1.3 CAD RFQ
SNS-M3-25 M3 0.5 25 5.5 3 2.5 50 1.5 CAD RFQ
SNS-M4-5 M4 0.7 5 7 4 3 50 1.5 CAD RFQ
SNS-M4-6 M4 0.7 6 7 4 3 50 1.6 CAD RFQ
SNS-M4-8 M4 0.7 8 7 4 3 50 1.7 CAD RFQ
SNS-M4-10 M4 0.7 10 7 4 3 50 1.9 CAD RFQ
SNS-M4-12 M4 0.7 12 7 4 3 50 2 CAD RFQ
SNS-M4-16 M4 0.7 16 7 4 3 50 2.3 CAD RFQ
SNS-M4-20 M4 0.7 20 7 4 3 50 2.6 CAD RFQ
SNS-M4-25 M4 0.7 25 7 4 3 50 2.9 CAD RFQ
SNS-M4-30 M4 0.7 30 7 4 3 50 3.2 CAD RFQ
SNS-M4-35 M4 0.7 35 7 4 3 50 3.6 CAD RFQ
SNS-M5-6 M5 0.8 6 8.5 5 4 50 2.9 CAD RFQ
SNS-M5-8 M5 0.8 8 8.5 5 4 50 3.1 CAD RFQ
SNS-M5-10 M5 0.8 10 8.5 5 4 50 3.3 CAD RFQ
SNS-M5-12 M5 0.8 12 8.5 5 4 50 3.5 CAD RFQ
SNS-M5-16 M5 0.8 16 8.5 5 4 50 4 CAD RFQ
SNS-M5-20 M5 0.8 20 8.5 5 4 50 4.4 CAD RFQ
SNS-M5-25 M5 0.8 25 8.5 5 4 50 5 CAD RFQ
SNS-M5-30 M5 0.8 30 8.5 5 4 50 5.5 CAD RFQ
SNS-M5-35 M5 0.8 35 8.5 5 4 50 6.1 CAD RFQ
SNS-M5-40 M5 0.8 40 8.5 5 4 50 6.6 CAD RFQ
SNS-M6-8 M6 1 8 10 6 5 50 4.8 CAD RFQ
SNS-M6-10 M6 1 10 10 6 5 50 5.1 CAD RFQ
SNS-M6-12 M6 1 12 10 6 5 50 5.5 CAD RFQ
SNS-M6-16 M6 1 16 10 6 5 50 6.1 CAD RFQ
SNS-M6-20 M6 1 20 10 6 5 50 6.7 CAD RFQ
SNS-M6-25 M6 1 25 10 6 5 50 7.5 CAD RFQ
SNS-M6-30 M6 1 30 10 6 5 50 8.3 CAD RFQ
SNS-M6-35 M6 1 35 10 6 5 50 9.1 CAD RFQ
SNS-M6-40 M6 1 40 10 6 5 50 9.8 CAD RFQ
SNS-M6-45 M6 1 45 10 6 5 50 11 CAD RFQ
SNS-M6-50 M6 1 50 10 6 5 50 12 CAD RFQ
SNS-M8-10 M8 1.25 10 13 8 6 20 11 CAD RFQ
SNS-M8-12 M8 1.25 12 13 8 6 20 12 CAD RFQ
SNS-M8-16 M8 1.25 16 13 8 6 20 13 CAD RFQ
SNS-M8-20 M8 1.25 20 13 8 6 20 14 CAD RFQ
SNS-M8-25 M8 1.25 25 13 8 6 20 16 CAD RFQ
SNS-M8-30 M8 1.25 30 13 8 6 20 17 CAD RFQ
SNS-M8-35 M8 1.25 35 13 8 6 20 19 CAD RFQ
SNS-M8-40 M8 1.25 40 13 8 6 20 20 CAD RFQ
SNS-M8-45 M8 1.25 45 13 8 6 20 21 CAD RFQ
SNS-M8-50 M8 1.25 50 13 8 6 20 23 CAD RFQ
SNS-M8-60 M8 1.25 60 13 8 6 20 26 CAD RFQ
SNS-M10-16 M10 1.5 16 16 10 8 10 22 CAD RFQ
SNS-M10-20 M10 1.5 20 16 10 8 10 24 CAD RFQ
SNS-M10-25 M10 1.5 25 16 10 8 10 26 CAD RFQ
SNS-M10-30 M10 1.5 30 16 10 8 10 29 CAD RFQ
SNS-M10-35 M10 1.5 35 16 10 8 10 31 CAD RFQ
SNS-M10-40 M10 1.5 40 16 10 8 10 33 CAD RFQ
SNS-M10-45 M10 1.5 45 16 10 8 10 35 CAD RFQ
SNS-M10-50 M10 1.5 50 16 10 8 10 38 CAD RFQ
SNS-M10-60 M10 1.5 60 16 10 8 10 42 CAD RFQ
SNS-M12-30 M12 1.75 30 18 12 10 5 41 CAD RFQ
SNS-M12-35 M12 1.75 35 18 12 10 5 45 CAD RFQ
SNS-M12-40 M12 1.75 40 18 12 10 5 48 CAD RFQ
SNS-M12-45 M12 1.75 45 18 12 10 5 51 CAD RFQ
SNS-M12-50 M12 1.75 50 18 12 10 5 55 CAD RFQ
SNS-M12-60 M12 1.75 60 18 12 10 5 61 CAD RFQ
SNS-M16-40 M16 2 40 24 16 14 1 97 CAD RFQ
SNS-M16-45 M16 2 45 24 16 14 1 103 CAD RFQ
SNS-M16-50 M16 2 50 24 16 14 1 110 CAD RFQ
SNS-M16-60 M16 2 60 24 16 14 1 122 CAD RFQ
SNS-M16-70 M16 2 70 24 16 14 1 134 CAD RFQ
SNS-M16-80 M16 2 80 24 16 14 1 146 CAD RFQ
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
SNS-J
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 12.9

Characteristics

  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
  • Strength class is 12.9. High strength.
  • M3 - M16. Selection from abundant size variations is available to suit the device or equipment.

Product List

Click here to see High Strength

Click here to see Special Screws (Bolts)