Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNS-M10-16 | M10 | 1.5 | 16 | 16 | 10 | 8 | 10 | 22 | CAD | RFQ |
SNS-M10-20 | M10 | 1.5 | 20 | 16 | 10 | 8 | 10 | 24 | CAD | RFQ |
SNS-M10-25 | M10 | 1.5 | 25 | 16 | 10 | 8 | 10 | 26 | CAD | RFQ |
SNS-M10-30 | M10 | 1.5 | 30 | 16 | 10 | 8 | 10 | 29 | CAD | RFQ |
SNS-M10-35 | M10 | 1.5 | 35 | 16 | 10 | 8 | 10 | 31 | CAD | RFQ |
SNS-M10-40 | M10 | 1.5 | 40 | 16 | 10 | 8 | 10 | 33 | CAD | RFQ |
SNS-M10-45 | M10 | 1.5 | 45 | 16 | 10 | 8 | 10 | 35 | CAD | RFQ |
SNS-M10-50 | M10 | 1.5 | 50 | 16 | 10 | 8 | 10 | 38 | CAD | RFQ |
SNS-M10-60 | M10 | 1.5 | 60 | 16 | 10 | 8 | 10 | 42 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNS-J | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Strength Class | 12.9 |
Characteristics
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
- Strength class is 12.9. High strength.
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.