• Special Screws
  • High Strength

SNS-M16

Socket Head Cap Screws

  • High strength
  • High Specific Strength

Dimension Drawing

SNS-JSocket Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M16
L
All
40
45
50
60
70
80

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M16-40 M16 2 40 24 16 14 1 97 CAD RFQ
SNS-M16-45 M16 2 45 24 16 14 1 103 CAD RFQ
SNS-M16-50 M16 2 50 24 16 14 1 110 CAD RFQ
SNS-M16-60 M16 2 60 24 16 14 1 122 CAD RFQ
SNS-M16-70 M16 2 70 24 16 14 1 134 CAD RFQ
SNS-M16-80 M16 2 80 24 16 14 1 146 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNS-J
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 12.9

Characteristics

  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
  • Strength class is 12.9. High strength.
  • M3 - M16. Selection from abundant size variations is available to suit the device or equipment.

Related Services

Product List

Click here to see SNS-J

Click here to see High Strength