Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNS-M4-5 | M4 | 0.7 | 5 | 7 | 4 | 3 | 50 | 1.5 | CAD | RFQ |
SNS-M4-6 | M4 | 0.7 | 6 | 7 | 4 | 3 | 50 | 1.6 | CAD | RFQ |
SNS-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 50 | 1.7 | CAD | RFQ |
SNS-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 50 | 1.9 | CAD | RFQ |
SNS-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 50 | 2 | CAD | RFQ |
SNS-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 50 | 2.3 | CAD | RFQ |
SNS-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 50 | 2.6 | CAD | RFQ |
SNS-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 50 | 2.9 | CAD | RFQ |
SNS-M4-30 | M4 | 0.7 | 30 | 7 | 4 | 3 | 50 | 3.2 | CAD | RFQ |
SNS-M4-35 | M4 | 0.7 | 35 | 7 | 4 | 3 | 50 | 3.6 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNS-J | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Strength Class | 12.9 |
Characteristics
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
- Strength class is 12.9. High strength.
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.