NBK logo

  • Special Screws
  • High Strength

SNS-M4-16

Socket Head Cap Screws

  • High strength
  • High Specific Strength

Dimension Drawing

SNS-JSocket Head Cap Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M4-16 M4 0.7 16 7 4 3 50 2.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M4-16 M4 0.7 16 7 4 3 50 2.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M4-16 M4 0.7 16 7 4 3 50 2.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M4-16 M4 0.7 16 7 4 3 50 2.3 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNS-J
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 12.9

Characteristics


Product List

Click here to see SNS-M4

Click here to see SNS-J