Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNS-M6-8 | M6 | 1 | 8 | 10 | 6 | 5 | 50 | 4.8 | CAD | RFQ |
SNS-M6-10 | M6 | 1 | 10 | 10 | 6 | 5 | 50 | 5.1 | CAD | RFQ |
SNS-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 50 | 5.5 | CAD | RFQ |
SNS-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 50 | 6.1 | CAD | RFQ |
SNS-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 50 | 6.7 | CAD | RFQ |
SNS-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 50 | 7.5 | CAD | RFQ |
SNS-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 50 | 8.3 | CAD | RFQ |
SNS-M6-35 | M6 | 1 | 35 | 10 | 6 | 5 | 50 | 9.1 | CAD | RFQ |
SNS-M6-40 | M6 | 1 | 40 | 10 | 6 | 5 | 50 | 9.8 | CAD | RFQ |
SNS-M6-45 | M6 | 1 | 45 | 10 | 6 | 5 | 50 | 11 | CAD | RFQ |
SNS-M6-50 | M6 | 1 | 50 | 10 | 6 | 5 | 50 | 12 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNS-J | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Strength Class | 12.9 |
Characteristics
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
- Strength class is 12.9. High strength.
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.