Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNS-M8-10 | M8 | 1.25 | 10 | 13 | 8 | 6 | 20 | 11 | CAD | RFQ |
SNS-M8-12 | M8 | 1.25 | 12 | 13 | 8 | 6 | 20 | 12 | CAD | RFQ |
SNS-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 20 | 13 | CAD | RFQ |
SNS-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 20 | 14 | CAD | RFQ |
SNS-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 20 | 16 | CAD | RFQ |
SNS-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 20 | 17 | CAD | RFQ |
SNS-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 20 | 19 | CAD | RFQ |
SNS-M8-40 | M8 | 1.25 | 40 | 13 | 8 | 6 | 20 | 20 | CAD | RFQ |
SNS-M8-45 | M8 | 1.25 | 45 | 13 | 8 | 6 | 20 | 21 | CAD | RFQ |
SNS-M8-50 | M8 | 1.25 | 50 | 13 | 8 | 6 | 20 | 23 | CAD | RFQ |
SNS-M8-60 | M8 | 1.25 | 60 | 13 | 8 | 6 | 20 | 26 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNS-J | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Strength Class | 12.9 |
Characteristics
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
- Strength class is 12.9. High strength.
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.